Skip to main content

Please Select Your Country/Language Preferences

Rugged Card and Wedge Loks for Board Retention

Products | 1 results

260HTS High Thermal Sawtooth Card-Lok

  • Product Type: PCB Retainer
  • Type: High Thermal Sawtooth
  • Color: Black
  • Finish: Anodized
    • Length: 4.8 in / 121.9 mm
    • Thermal Performance: Best
    • Profile: 0.250" x 0.260" / 6.35 x 6.60 mm
    • Clamp Force: 600 lbf min / 272 kg min
    • Gap Width: PCB + (0.28 - 0.31 in) / PCB + (7.0 - 7.9 mm)