Skip to main content

Please Select Your Country/Language Preferences

Rugged Card and Wedge Loks for Board Retention

Products | 4 results

250 Card-Lok

  • Product Type: PCB Retainer
  • Type: Non-shafted
  • Color: Black
  • Finish: Anodized
    • Length: 5.8 in / 147.3 mm
    • Thermal Performance: Good
    • Profile: 0.375" x 0.385" / 9.53 x 9.78 mm
    • Clamp Force: 500 – 599 lbf / 227 – 272 kg
    • Gap Width: PCB + (0.39 - 0.43 in) / PCB + (10.0 - 10.9 mm)

255 Card Lok

  • Product Type: PCB Retainer
  • Type: Non-shafted
  • Color: Black
  • Finish: Anodized
    • Length: 3.8 in / 96.5 mm
    • Thermal Performance: Better
    • Profile: 0.500" x 0.460" / 12.70 x 11.68 mm
    • Clamp Force: 500 – 599 lbf / 227 – 272 kg
    • Gap Width: PCB + (0.51 - 0.55 in) / PCB + (13.0 - 13.9 mm)

280 Card-Lok

  • Product Type: PCB Retainer
  • Type: Shafted
  • Color: Black
  • Finish: Anodized
    • Length: 4.8 in / 121.9 mm
    • Thermal Performance: Best
    • Profile: 0.365" x 0.375" / 9.27 x 9.65 mm
    • Clamp Force: 500 – 599 lbf / 227 – 272 kg
    • Gap Width: PCB + (0.39 - 0.43 in) / PCB + (10.0 - 10.9 mm)
    • Design Feature: Torque Limiting

48SL Wedge-Lok

  • Product Type: PCB Retainer
  • Type: Shafted
  • Color: Black
  • Finish: Anodized
    • Length: 5 in / 127 mm
    • Thermal Performance: Better
    • Profile: 0.250" x 0.260" / 6.35 x 6.60 mm
    • Clamp Force: 500 – 599 lbf / 227 – 272 kg
    • Gap Width: PCB + (0.28 - 0.31 in) / PCB + (7.0 - 7.9 mm)