Skip to main content

Please Select Your Country/Language Preferences

Rugged Card and Wedge Loks for Board Retention

Products | 3 results

261 Card-Lok

  • Product Type: PCB Retainer
  • Type: Shafted
  • Color: Black
  • Finish: Anodized
    • Length: 4.8 in / 121.9 mm
    • Thermal Performance: Average
    • Profile: 0.250" x 0.270" / 6.35 x 6.26 mm
    • Clamp Force: 200 – 299 lbf / 91 – 136 kg
    • Gap Width: PCB + (0.28 - 0.31 in) / PCB + (7.0 - 7.9 mm)

263 Card-Lok

  • Product Type: PCB Retainer
  • Type: Shafted
  • Color: Black
  • Finish: Anodized
    • Length: 8.3 in / 210.8 mm
    • Thermal Performance: Better
    • Profile: 0.250" x 0.293" / 6.35 x 7.44 mm
    • Clamp Force: 200 – 299 lbf / 91 – 136 kg
    • Gap Width: PCB + (0.32 - 0.35 in) / PCB + (8.0 - 8.9 mm)
    • Design Feature: Torque Limiting

266 Card-Lok

  • Product Type: PCB Retainer
  • Type: Shafted
  • Color: Black
  • Finish: Anodized
    • Length: 6.8 in / 172.7 mm
    • Thermal Performance: Average
    • Profile: 0.225" x 0.230" / 5.72 x 5.84 mm
    • Clamp Force: 200 – 299 lbf / 91 – 136 kg
    • Gap Width: PCB + (0.24 - 0.27 in) / PCB + (6.0 - 6.9 mm)