Skip to main content

Please Select Your Country/Language Preferences

Rack Mount Cases

Products | 88 results

Inpac 19" Chassis, 2 U, 84 HP, 254.5 mm

  • Product Type: Case
  • Rack Height: 2 U
  • Rack Width: 84 HP
  • Depth: 254.5 mm
    • EMC Shielding: No
    • Static Load: 15 kg
    • Mounting: Rack
    • Complies With: IEC 60297-3-101
    • Package Quantity: 1
Catalog #:
10828-171

Inpac 19" Chassis, 2 U, 84 HP, 314.5 mm

  • Product Type: Case
  • Rack Height: 2 U
  • Rack Width: 84 HP
  • Depth: 314.5 mm
    • EMC Shielding: No
    • Static Load: 15 kg
    • Mounting: Rack
    • Complies With: IEC 60297-3-101
    • Package Quantity: 1
Catalog #:
10828-172

Inpac 19" Chassis, 2 U, 84 HP, 374.5 mm

  • Product Type: Case
  • Rack Height: 2 U
  • Rack Width: 84 HP
  • Depth: 374.5 mm
    • EMC Shielding: No
    • Static Load: 15 kg
    • Mounting: Rack
    • Complies With: IEC 60297-3-101
    • Package Quantity: 1
Catalog #:
10828-173

Inpac 19" Chassis, 3 U, 84 HP, 254.5 mm

  • Product Type: Case
  • Rack Height: 3 U
  • Rack Width: 84 HP
  • Depth: 254.5 mm
    • EMC Shielding: No
    • Static Load: 15 kg
    • Mounting: Rack
    • Complies With: IEC 60297-3-101
    • Package Quantity: 1
Catalog #:
10828-151

Inpac 19" Chassis, 3 U, 84 HP, 314.5 mm

  • Product Type: Case
  • Rack Height: 3 U
  • Rack Width: 84 HP
  • Depth: 314.5 mm
    • EMC Shielding: No
    • Static Load: 15 kg
    • Mounting: Rack
    • Complies With: IEC 60297-3-101
    • Package Quantity: 1
Catalog #:
10828-152

Inpac 19" Chassis, 3 U, 84 HP, 374.5 mm

  • Product Type: Case
  • Rack Height: 3 U
  • Rack Width: 84 HP
  • Depth: 374.5 mm
    • EMC Shielding: No
    • Static Load: 15 kg
    • Mounting: Rack
    • Complies With: IEC 60297-3-101
    • Package Quantity: 1
Catalog #:
10828-153

Inpac 19" Chassis, 3 U, 84 HP, 434.5 mm

  • Product Type: Case
  • Rack Height: 3 U
  • Rack Width: 84 HP
  • Depth: 434.5 mm
    • EMC Shielding: No
    • Static Load: 15 kg
    • Mounting: Rack
    • Complies With: IEC 60297-3-101
    • Package Quantity: 1
Catalog #:
10828-154

Inpac 19" Chassis, 4 U, 84 HP, 254.5 mm

  • Product Type: Case
  • Rack Height: 4 U
  • Rack Width: 84 HP
  • Depth: 254.5 mm
    • EMC Shielding: No
    • Static Load: 15 kg
    • Mounting: Rack
    • Complies With: IEC 60297-3-101
    • Package Quantity: 1
Catalog #:
10828-156

Inpac 19" Chassis, 4 U, 84 HP, 314.5 mm

  • Product Type: Case
  • Rack Height: 4 U
  • Rack Width: 84 HP
  • Depth: 314.5 mm
    • EMC Shielding: No
    • Static Load: 15 kg
    • Mounting: Rack
    • Complies With: IEC 60297-3-101
    • Package Quantity: 1
Catalog #:
10828-157

Inpac 19" Chassis, 4 U, 84 HP, 374.5 mm

  • Product Type: Case
  • Rack Height: 4 U
  • Rack Width: 84 HP
  • Depth: 374.5 mm
    • EMC Shielding: No
    • Static Load: 15 kg
    • Mounting: Rack
    • Complies With: IEC 60297-3-101
    • Package Quantity: 1
Catalog #:
10828-158

Inpac 19" Chassis, 4 U, 84 HP, 434.5 mm

  • Product Type: Case
  • Rack Height: 4 U
  • Rack Width: 84 HP
  • Depth: 434.5 mm
    • EMC Shielding: No
    • Static Load: 15 kg
    • Mounting: Rack
    • Complies With: IEC 60297-3-101
    • Package Quantity: 1
Catalog #:
10828-159

Inpac 19" Chassis, 6 U, 84 HP, 374.5 mm

  • Product Type: Case
  • Rack Height: 6 U
  • Rack Width: 84 HP
  • Depth: 374.5 mm
    • EMC Shielding: No
    • Static Load: 15 kg
    • Mounting: Rack
    • Complies With: IEC 60297-3-101
    • Package Quantity: 1
Catalog #:
10828-168

Inpac, 19" Chassis, 6 U, 84 HP, 435.5 mm

  • Product Type: Case
  • Rack Height: 6 U
  • Rack Width: 84 HP
  • Depth: 434.5 mm
    • EMC Shielding: No
    • Static Load: 15 kg
    • Mounting: Rack
    • Complies With: IEC 60297-3-101
    • Package Quantity: 1
Catalog #:
10828-169

RatiopacPRO 19" Rack Mount Case, Retrofittable Shielding, 3 U, 84 HP, 315 mm

  • Product Type: Case
  • Product Family: RatiopacPRO
  • Type: Case for Individual Electronic Components
  • Rack Height: 3 U
    • Height: 132.6 mm
    • Usable Height: 112.3 mm
    • Rack Width: 84 HP
    • Width: 448.9 mm
    • Usable Width: 432 mm
    • Depth: 315.5 mm
    • EMC Shielding: No (Retrofittable)
    • Static Load: 25 kg
    • Protection Rating: IP20
    • Front Frame Construction: 19" Mounting Brackets; Horizontal Rails
    • Cooling Option: No
    • Complies With: IEC 60297-3-101; IEC 60297-3-102; IEEE 1101.1; IEEE 1101.10; IEEE 1101.11
    • Package Quantity: 1
Catalog #:
24571-441

RatiopacPRO 19" Rack Mount Case, Retrofittable Shielding, 3 U, 84 HP, 375 mm

  • Product Type: Case
  • Product Family: RatiopacPRO
  • Type: Case for Individual Electronic Components
  • Rack Height: 3 U
    • Height: 132.6 mm
    • Usable Height: 112.3 mm
    • Rack Width: 84 HP
    • Width: 448.9 mm
    • Usable Width: 432 mm
    • Depth: 375.5 mm
    • EMC Shielding: No (Retrofittable)
    • Static Load: 25 kg
    • Protection Rating: IP20
    • Front Frame Construction: 19" Mounting Brackets; Horizontal Rails
    • Cooling Option: No
    • Complies With: IEC 60297-3-101; IEC 60297-3-102; IEEE 1101.1; IEEE 1101.10; IEEE 1101.11
    • Package Quantity: 1
Catalog #:
24571-442

RatiopacPRO 19" Rack Mount Case, Retrofittable Shielding, 3 U, 84 HP, 435 mm

  • Product Type: Case
  • Product Family: RatiopacPRO
  • Type: Case for Individual Electronic Components
  • Rack Height: 3 U
    • Height: 132.6 mm
    • Usable Height: 112.3 mm
    • Rack Width: 84 HP
    • Width: 448.9 mm
    • Usable Width: 432 mm
    • Depth: 435.5 mm
    • EMC Shielding: No (Retrofittable)
    • Static Load: 25 kg
    • Protection Rating: IP20
    • Front Frame Construction: 19" Mounting Brackets; Horizontal Rails
    • Cooling Option: No
    • Complies With: IEC 60297-3-101; IEC 60297-3-102; IEEE 1101.1; IEEE 1101.10; IEEE 1101.11
    • Package Quantity: 1
Catalog #:
24571-443

RatiopacPRO 19" Rack Mount Case, Retrofittable Shielding, 3 U, 84 HP, 495 mm

  • Product Type: Case
  • Product Family: RatiopacPRO
  • Type: Case for Individual Electronic Components
  • Rack Height: 3 U
    • Height: 132.6 mm
    • Usable Height: 112.3 mm
    • Rack Width: 84 HP
    • Width: 448.9 mm
    • Usable Width: 432 mm
    • Depth: 495.5 mm
    • EMC Shielding: No (Retrofittable)
    • Static Load: 25 kg
    • Protection Rating: IP20
    • Front Frame Construction: 19" Mounting Brackets; Horizontal Rails
    • Cooling Option: No
    • Complies With: IEC 60297-3-101; IEC 60297-3-102; IEEE 1101.1; IEEE 1101.10; IEEE 1101.11
    • Package Quantity: 1
Catalog #:
24571-444

RatiopacPRO 19" Rack Mount Case, Retrofittable Shielding, 4 U, 84 HP, 315 mm

  • Product Type: Case
  • Product Family: RatiopacPRO
  • Type: Case for Individual Electronic Components
  • Rack Height: 4 U
    • Height: 177 mm
    • Usable Height: 156.8 mm
    • Rack Width: 84 HP
    • Width: 448.9 mm
    • Usable Width: 432 mm
    • Depth: 315.5 mm
    • EMC Shielding: No (Retrofittable)
    • Static Load: 25 kg
    • Protection Rating: IP20
    • Front Frame Construction: 19" Mounting Brackets; Horizontal Rails
    • Cooling Option: No
    • Complies With: IEC 60297-3-101; IEC 60297-3-102; IEEE 1101.1; IEEE 1101.10; IEEE 1101.11
    • Package Quantity: 1
Catalog #:
24571-489

RatiopacPRO 19" Rack Mount Case, Retrofittable Shielding, 4 U, 84 HP, 375 mm

  • Product Type: Case
  • Product Family: RatiopacPRO
  • Type: Case for Individual Electronic Components
  • Rack Height: 4 U
    • Height: 177 mm
    • Usable Height: 156.8 mm
    • Rack Width: 84 HP
    • Width: 448.9 mm
    • Usable Width: 432 mm
    • Depth: 375.5 mm
    • EMC Shielding: No (Retrofittable)
    • Static Load: 25 kg
    • Protection Rating: IP20
    • Front Frame Construction: 19" Mounting Brackets; Horizontal Rails
    • Cooling Option: No
    • Complies With: IEC 60297-3-101; IEC 60297-3-102; IEEE 1101.1; IEEE 1101.10; IEEE 1101.11
    • Package Quantity: 1
Catalog #:
24571-490

RatiopacPRO 19" Rack Mount Case, Retrofittable Shielding, 4 U, 84 HP, 435 mm

  • Product Type: Case
  • Product Family: RatiopacPRO
  • Type: Case for Individual Electronic Components
  • Rack Height: 4 U
    • Height: 177 mm
    • Usable Height: 156.8 mm
    • Rack Width: 84 HP
    • Width: 448.9 mm
    • Usable Width: 432 mm
    • Depth: 435.5 mm
    • EMC Shielding: No (Retrofittable)
    • Static Load: 25 kg
    • Protection Rating: IP20
    • Front Frame Construction: 19" Mounting Brackets; Horizontal Rails
    • Cooling Option: No
    • Complies With: IEC 60297-3-101; IEC 60297-3-102; IEEE 1101.1; IEEE 1101.10; IEEE 1101.11
    • Package Quantity: 1
Catalog #:
24571-491

RatiopacPRO 19" Rack Mount Case, Retrofittable Shielding, 4 U, 84 HP, 495 mm

  • Product Type: Case
  • Product Family: RatiopacPRO
  • Type: Case for Individual Electronic Components
  • Rack Height: 4 U
    • Height: 177 mm
    • Usable Height: 156.8 mm
    • Rack Width: 84 HP
    • Width: 448.9 mm
    • Usable Width: 432 mm
    • Depth: 495.5 mm
    • EMC Shielding: No (Retrofittable)
    • Static Load: 25 kg
    • Protection Rating: IP20
    • Front Frame Construction: 19" Mounting Brackets; Horizontal Rails
    • Cooling Option: No
    • Complies With: IEC 60297-3-101; IEC 60297-3-102; IEEE 1101.1; IEEE 1101.10; IEEE 1101.11
    • Package Quantity: 1
Catalog #:
24571-492

RatiopacPRO 19" Rack Mount Case, Retrofittable Shielding, 6 U, 84 HP, 315 mm

  • Product Type: Case
  • Product Family: RatiopacPRO
  • Type: Case for Individual Electronic Components
  • Rack Height: 6 U
    • Height: 265.9 mm
    • Usable Height: 245.7 mm
    • Rack Width: 84 HP
    • Width: 448.9 mm
    • Usable Width: 432 mm
    • Depth: 315.5 mm
    • EMC Shielding: No (Retrofittable)
    • Static Load: 25 kg
    • Protection Rating: IP20
    • Front Frame Construction: 19" Mounting Brackets; Horizontal Rails
    • Cooling Option: No
    • Complies With: IEC 60297-3-101; IEC 60297-3-102; IEEE 1101.1; IEEE 1101.10; IEEE 1101.11
    • Package Quantity: 1
Catalog #:
24571-537

RatiopacPRO 19" Rack Mount Case, Retrofittable Shielding, 6 U, 84 HP, 375 mm

  • Product Type: Case
  • Product Family: RatiopacPRO
  • Type: Case for Individual Electronic Components
  • Rack Height: 6 U
    • Height: 265.9 mm
    • Usable Height: 245.7 mm
    • Rack Width: 84 HP
    • Width: 448.9 mm
    • Usable Width: 432 mm
    • Depth: 375.5 mm
    • EMC Shielding: No (Retrofittable)
    • Static Load: 25 kg
    • Protection Rating: IP20
    • Front Frame Construction: 19" Mounting Brackets; Horizontal Rails
    • Cooling Option: No
    • Complies With: IEC 60297-3-101; IEC 60297-3-102; IEEE 1101.1; IEEE 1101.10; IEEE 1101.11
    • Package Quantity: 1
Catalog #:
24571-538

RatiopacPRO 19" Rack Mount Case, Retrofittable Shielding, 6 U, 84 HP, 495 mm

  • Product Type: Case
  • Product Family: RatiopacPRO
  • Type: Case for Individual Electronic Components
  • Rack Height: 6 U
    • Height: 265.9 mm
    • Usable Height: 245.7 mm
    • Rack Width: 84 HP
    • Width: 448.9 mm
    • Usable Width: 432 mm
    • Depth: 495.5 mm
    • EMC Shielding: No (Retrofittable)
    • Static Load: 25 kg
    • Protection Rating: IP20
    • Front Frame Construction: 19" Mounting Brackets; Horizontal Rails
    • Cooling Option: No
    • Complies With: IEC 60297-3-101; IEC 60297-3-102; IEEE 1101.1; IEEE 1101.10; IEEE 1101.11
    • Package Quantity: 1
Catalog #:
24571-540

RatiopacPRO 19" Rack Mount Case, Retrofittable Shielding, 5 U (1-3-1), 84 HP, 255 mm

  • Product Type: Case
  • Product Family: RatiopacPRO
  • Type: Case for Individual Electronic Components
  • Rack Height: 5 U
    • Height: 221.5 mm
    • Usable Height: 201.25 mm
    • Rack Width: 84 HP
    • Width: 448.9 mm
    • Usable Width: 432 mm
    • Depth: 255.5 mm
    • EMC Shielding: No (Retrofittable)
    • Static Load: 25 kg
    • Protection Rating: IP20
    • Front Frame Construction: 19" Mounting Brackets; Horizontal Rails
    • Cooling Option: No
    • Complies With: IEC 60297-3-101; IEC 60297-3-102; IEEE 1101.1; IEEE 1101.10; IEEE 1101.11
    • Package Quantity: 1
Catalog #:
24572-201

RatiopacPRO 19" Rack Mount Case, Retrofittable Shielding, 5 U (1-3-1), 84 HP, 315 mm

  • Product Type: Case
  • Product Family: RatiopacPRO
  • Type: Case for Individual Electronic Components
  • Rack Height: 5 U
    • Height: 221.5 mm
    • Usable Height: 201.25 mm
    • Rack Width: 84 HP
    • Width: 448.9 mm
    • Usable Width: 432 mm
    • Depth: 315.5 mm
    • EMC Shielding: No (Retrofittable)
    • Static Load: 25 kg
    • Protection Rating: IP20
    • Front Frame Construction: 19" Mounting Brackets; Horizontal Rails
    • Cooling Option: No
    • Complies With: IEC 60297-3-101; IEC 60297-3-102; IEEE 1101.1; IEEE 1101.10; IEEE 1101.11
    • Package Quantity: 1
Catalog #:
24572-204

RatiopacPRO 19" Rack Mount Case, Retrofittable Shielding, 5 U (1-3-1), 84 HP, 375 mm

  • Product Type: Case
  • Product Family: RatiopacPRO
  • Type: Case for Individual Electronic Components
  • Rack Height: 5 U
    • Height: 221.5 mm
    • Usable Height: 201.25 mm
    • Rack Width: 84 HP
    • Width: 448.9 mm
    • Usable Width: 432 mm
    • Depth: 375.5 mm
    • EMC Shielding: No (Retrofittable)
    • Static Load: 25 kg
    • Protection Rating: IP20
    • Front Frame Construction: 19" Mounting Brackets; Horizontal Rails
    • Cooling Option: No
    • Complies With: IEC 60297-3-101; IEC 60297-3-102; IEEE 1101.1; IEEE 1101.10; IEEE 1101.11
    • Package Quantity: 1
Catalog #:
24572-205

RatiopacPRO 19" Rack Mount Case, Retrofittable Shielding, 5 U (1-3-1), 84 HP, 435 mm

  • Product Type: Case
  • Product Family: RatiopacPRO
  • Type: Case for Individual Electronic Components
  • Rack Height: 5 U
    • Height: 221.5 mm
    • Usable Height: 201.25 mm
    • Rack Width: 84 HP
    • Width: 448.9 mm
    • Usable Width: 432 mm
    • Depth: 435.5 mm
    • EMC Shielding: No (Retrofittable)
    • Static Load: 25 kg
    • Protection Rating: IP20
    • Front Frame Construction: 19" Mounting Brackets; Horizontal Rails
    • Cooling Option: No
    • Complies With: IEC 60297-3-101; IEC 60297-3-102; IEEE 1101.1; IEEE 1101.10; IEEE 1101.11
    • Package Quantity: 1
Catalog #:
24572-206

RatiopacPRO 19" Rack Mount Case, Retrofittable Shielding, 5 U (1-3-1), 84 HP, 495 mm

  • Product Type: Case
  • Product Family: RatiopacPRO
  • Type: Case for Individual Electronic Components
  • Rack Height: 5 U
    • Height: 221.5 mm
    • Usable Height: 201.25 mm
    • Rack Width: 84 HP
    • Width: 448.9 mm
    • Usable Width: 432 mm
    • Depth: 495.5 mm
    • EMC Shielding: No (Retrofittable)
    • Static Load: 25 kg
    • Protection Rating: IP20
    • Front Frame Construction: 19" Mounting Brackets; Horizontal Rails
    • Cooling Option: No
    • Complies With: IEC 60297-3-101; IEC 60297-3-102; IEEE 1101.1; IEEE 1101.10; IEEE 1101.11
    • Package Quantity: 1
Catalog #:
24572-207

RatiopacPRO 19" Rack Mount Case, Retrofittable Shielding, 5 U (3-2), 84 HP, 255 mm

  • Product Type: Case
  • Product Family: RatiopacPRO
  • Type: Case for Individual Electronic Components
  • Rack Height: 5 U
    • Height: 221.5 mm
    • Usable Height: 201.25 mm
    • Rack Width: 84 HP
    • Width: 448.9 mm
    • Usable Width: 432 mm
    • Depth: 255.5 mm
    • EMC Shielding: No (Retrofittable)
    • Static Load: 25 kg
    • Protection Rating: IP20
    • Front Frame Construction: 19" Mounting Brackets; Horizontal Rails
    • Cooling Option: No
    • Complies With: IEC 60297-3-101; IEC 60297-3-102; IEEE 1101.1; IEEE 1101.10; IEEE 1101.11
    • Package Quantity: 1
Catalog #:
24572-345