Skip to main content

Please Select Your Country/Language Preferences

265 Card-Lok

  • 5 segment, shafted design
  • Min expansion 7.37 mm (0.290 in)
  • Flexible mounting options
  • Available with gold chem film, clear chem film, black anodized, hard black anodized, or electroless nickel plating
  • Length 96.5 mm (3.80 in) to 325 mm (12.80 in), 12.7 mm (0.5 in) increments
  • Weight 0.89 g/cm (0.80 oz/in)
  • Profile 5.72 mm (0.225 in) x 5.84 mm (0.230 in)
  • For cold wall applications
  • Average clamp force (4.80", black anodized) = 404 lbs
  • Screw actuated
  • Torque limiting option available; ideal for 2nd level maintenance
More

Catalog #:

V265-5.80T2LK
Your price:
--
List price (RRP):
Distributor availability

WEDGE-LOK/ CARD-LOK CONFIGURATOR

Configure your Wedge-Lok/ Card-Lok using the pull-down menus below. After each selection, the catalog number will automatically update.

Resellers in your area

Below is a list of local resellers who currently have this item in stock:

Distributor Quantity Date in Stock Price
There is no information available.

ADDITIONAL PRODUCT DETAILS

The Series 265 Card Lok also features a lighter weight, narrow profile ideal for retaining PCBs that are densely populated within the enclosure. The shafted design provides more uniform clamping force over the length of the Card Lok, while maintaining wedge and body alignment for easier installation.

From time to time, nVent may modify its product specifications to be in conformity with applicable industry, military or other relevant standards. Unless otherwise mutually agreed in writing, cancelled or superseded military specifications may be certified to the latest or superseding specifications. Products manufactured in conformity with such specifications will be deemed fully compliant whether or not you have been notified of such modifications, even if different from the original specification or those referenced by the customer.