Skip to main content

Please Select Your Country/Language Preferences

281 Card-Lok

  • 3 segment, shafted design
  • Length 96.5 mm (3.80 in) to 325 mm (12.80 in), 12.7 mm (0.5 in) increments
  • Available with gold chem film, clear chem film, black anodized, hard black anodized, or electroless nickel plating
  • Min expansion 11.68 mm (0.460 in)
  • Screw actuated
  • Weight 2.18 g/cm (0.195 oz/in)
  • Profile 9.27 mm (0.365 in) x 9.65 mm (0.380 in)
  • Flexible mounting options
  • For cold wall applications
  • Average clamp force (4.80", black anodized) = 370 lbs
More

Catalog #:

MVEN281-10.30ETM3L
Your price:
--
List price (RRP):
Distributor availability

WEDGE-LOK/ CARD-LOK CONFIGURATOR

Configure your Wedge-Lok/ Card-Lok using the pull-down menus below. After each selection, the catalog number will automatically update.

Resellers in your area

Below is a list of local resellers who currently have this item in stock:

Distributor Quantity Date in Stock Price
There is no information available.

ADDITIONAL PRODUCT DETAILS

The Series 281 features a larger profile design and is better suited to accommodate heavier Board Module Assemblies, while the shafted design provides more uniform clamping force over the length of the Card Lok, while maintaining wedge and body alignment for easier installation.

From time to time, nVent may modify its product specifications to be in conformity with applicable industry, military or other relevant standards. Unless otherwise mutually agreed in writing, cancelled or superseded military specifications may be certified to the latest or superseding specifications. Products manufactured in conformity with such specifications will be deemed fully compliant whether or not you have been notified of such modifications, even if different from the original specification or those referenced by the customer.