Skip to main content

Please Select Your Country/Language Preferences

A265HTS High Thermal Sawtooth Card-Lok

  • New sawtooth profile design for advanced thermal performance
  • Profile 5.72 mm (0.225 in) x 5.84 mm (0.230 in)
  • Weight 0.93 g/cm (0.083 oz/in)
  • Length 71.12 mm (2.8 in) to 325.12 mm (12.80 in), 12.7 mm (0.5 in) increments
  • Flexible mounting options
  • Average clamp force at 68 N-cm (6 in-lbs) torque: 210 kg (464 lbs)
  • Screw actuated
  • Max expansion 7.37 mm (0.290 in)
  • Available with black anodized or electroless nickel plating
  • For cold wall applications
More

Catalog #:

A265HTS-5.80ET2L
Your price:
--
List price (RRP):
Distributor availability

WEDGE-LOK/ CARD-LOK CONFIGURATOR

Configure your Wedge-Lok/ Card-Lok using the pull-down menus below. After each selection, the catalog number will automatically update.

Resellers in your area

Below is a list of local resellers who currently have this item in stock:

Distributor Quantity Date in Stock
There is no information available.

ADDITIONAL PRODUCT DETAILS

The 265HTS features a unique sawtooth profile design that provides advanced thermal performance and clamping force compared to similarly sized card locks, for superior thermal dissipation and protection in high shock and vibration applications. The 265HTS can be a drop in replacement for most existing applications using the 265 series.

Applications: The Series 265HTS features sawtooth designed profiles along the length of the Card Lok that provide a continuous and uniform surface along the PCB/heat frame and along the cold wall for superior cooling performance.

From time to time, nVent may modify its product specification to be in conformity with applicable industry, military or other relevant standards. Unless otherwise mutually agreed in writing, cancelled or superseded military specifications may be certified to the latest or superseding specifications. Products manufactured in conformity with such specifications will be deemed fully compliant whether or not you have been notified of such modifications, even if different from the original specification or those referenced by the customer.

Applications: The Series 265HTS features sawtooth designed profiles along the length of the Card Lok that provide a continuous and uniform surface along the PCB/heat frame and along the cold wall for superior cooling performance.

Average Junction Resistance: Depends on lengths and application.

Average Clamping Force: 210 kg (464 lbs) at 68 N-cm (6 in-lbs).

Order Information: For customized products contact [email protected] or 1-800-854-7086. Please provide drawing, quality clauses, and purchase order requirements.

Recomendet Gap width: PCB + 6.35 mm (0.250 in).