Skip to main content

Please Select Your Country/Language Preferences

Cable Eye, Plastic, 30W 55D

  • Simple to fit cable eyes into 19" front panel for cable eyes. Insert cable eyes into frontpanel and rotate them 45°
More

Catalog #:

60118-458
Your price:
--
List price (RRP):
--
Price per piece, excluding VAT*
Distributor availability

Data subject to change without notice

PRODUCT ATTRIBUTES

  • Product Type: Cable Eye
  • Material: Polyamide
  • Width: 30 mm
  • Depth: 59 mm
  • Length: 55 mm
  • Color: Black
  • Height: 42.5 mm

Resellers in your area

Below is a list of local resellers who currently have this item in stock:

Distributor Quantity Date in Stock
There is no information available.

Recommended products

19inch front panel for cable eyes
"19"" Front Panel for Cable Eyes, 1.5 mm, St, RAL 7035"
Catalog #: 20118-761
19inch front panel for cable eyes
"19"" Front Panel for Cable Eyes, 1.5 mm, St, RAL 7021"
Catalog #: 20118-762

ADDITIONAL PRODUCT DETAILS

Simple to fit cable eyes into 19" front panel for cable eyes.

CERTIFICATIONS

  • RoHS

Item(s) Delivered

Delivery of this product includes the following item(s):

Item Description Quantity
1 Cable eye, plastic, depth D = 55 mm, with clip 5

*The price shown is the per piece price and does not include VAT. Depending on local conditions, packaging and freight charges might not be included. Where these charges should be part of the total price, they are included in the quote. The price given is a non-binding recommended retail price (RRP), which is the nVent list price. The final sales prices of local distributors may vary. Quotations requested or generated on SCHROFF.nVent.com are only valid for commercial customers (B2B). The lead time displayed above is an estimate for this item to be dispatched from an nVent Schroff facility. Transit delivery times are not included in this estimate, as transit time may vary, depending on delivery address, parcel dimensions, and other factors. Cut-outs and modifications placed in non-recommended areas ("collision detected") for configured products may be subject to additional engineering and/or design costs, which may increase initially quoted prices.