"19"" Distribution Panel, Cat 6"
- Meets the specifications for EN 50 173 (as at 07/95)
- Case can be opened and closed without tools through quick-release fastener
- 1 U distribution panel with 24 x RJ45 ports
- For use in communications networks, conforms to ISO/IEC 11801 (as at 03/95)
- Easy to fit thanks to dual insulation displacement technique (LSA+/110)
Data subject to change without notice
PRODUCT ATTRIBUTES
- Product Type: Patch Panel
- Type: Patch Panel, Cat 6
- Works With: Cabinet
Resellers in your area
Below is a list of local resellers who currently have this item in stock:
Distributor | Quantity | Date in Stock | ||
---|---|---|---|---|
There is no information available. |
ADDITIONAL PRODUCT DETAILS
19'' distribution panel for 24 Cat6 patch cable.
Please order 19" assembly kit separately.
CERTIFICATIONS
Item(s) Delivered
Delivery of this product includes the following item(s):
Item | Description | Quantity | |
---|---|---|---|
1 | 19" case, shielded, St, RAL 7035, 1 U, with earthing stud | 1 | |
2 | Backplanes with 8 x dual insulation displacement technique for AWG 22/24 cables and 8 x RJ45 sockets | 3 | |
3 | Cable ties | 24 |
RESOURCES
Approval Agency Certificate
*The price shown is the per piece price and does not include VAT. Depending on local conditions, packaging and freight charges might not be included. Where these charges should be part of the total price, they are included in the quote. The price given is a non-binding recommended retail price (RRP), which is the nVent list price. The final sales prices of local distributors may vary. Quotations requested or generated on SCHROFF.nVent.com are only valid for commercial customers (B2B). The lead time displayed above is an estimate for this item to be dispatched from an nVent Schroff facility. Transit delivery times are not included in this estimate, as transit time may vary, depending on delivery address, parcel dimensions, and other factors. Cut-outs and modifications placed in non-recommended areas ("collision detected") for configured products may be subject to additional engineering and/or design costs, which may increase initially quoted prices.