Skip to main content

Please Select Your Country/Language Preferences

ATCA Front Panel, Al-Profile, Non-Reinforced with Spring Loading, Plunger Style, 8 U, 6 HP

  • Configuration: Front panel with IEA handle (with/without spring loading)
  • Al extrusion (2.5 mm) for mesh EMC seal
More

Catalog #:

31596-575
Your price:
--
List price (RRP):
Distributor availability

PRODUCT ATTRIBUTES

  • Product Type: Front Panel

Resellers in your area

Below is a list of local resellers who currently have this item in stock:

Distributor Quantity Date in Stock Price
There is no information available.

Accessories

ATCA Mesh Gasketing for Front Panel, Self-Adhesive
ATCA Mesh Gasketing for Front Panel, Self-Adhesive
Catalog #: 21596-376
St front panel, not reinforced, with spring loading
ATCA IEA Handle without Spring Loading, Plunger Style, Upper
Catalog #: 20818-121
St front panel, not reinforced, with spring loading
ATCA IEA Handle with Spring Loading, Plunger Style, Top
Catalog #: 20818-145
St front panel, not reinforced, with spring loading
ATCA IEA Handle without Spring Loading, Plunger Style, Lower
Catalog #: 20818-122
St front panel, not reinforced, with spring loading
ATCA IEA Handle with Spring Loading, Plunger Style, Bottom
Catalog #: 20818-146

ADDITIONAL PRODUCT DETAILS

AdvancedTCA front panel for IEA handle with or without spring loading.

CERTIFICATIONS

  • RoHS

*The price shown is the per piece price and does not include VAT. Depending on local conditions, packaging and freight charges might not be included. Where these charges should be part of the total price, they are included in the quote. The price given is a non-binding recommended retail price (RRP), which is the nVent list price. The final sales prices of local distributors may vary. Quotations requested or generated on SCHROFF.nVent.com are only valid for commercial customers (B2B). The lead time displayed above is an estimate for this item to be dispatched from an nVent Schroff facility. Transit delivery times are not included in this estimate, as transit time may vary, depending on delivery address, parcel dimensions, and other factors. Cut-outs and modifications placed in non-recommended areas ("collision detected") for configured products may be subject to additional engineering and/or design costs, which may increase initially quoted prices.