"RatiopacPRO 19"" Rack Mount Case, Retrofittable Shielding, 4 U, 84 HP, 255 mm"
- Cases for individual assembly with 19" standard components or specific internal mounting, e.g. with mounting plate
- Designed for insertion/extractor handles in accordance with IEC 60297‐3‐102 and IEEE 1101.10 for CompactPCI and VME64x applications
- Retrofittable EMC shielding
- Version with 19" mounting brackets
- For board depth 160 mm, 220 mm, 280 mm, and 340 mm (depending on case depth)
- Symmetrical design, identical front and rear side
- No visible screws; cladding parts removable without tools
- Conforms with DIN EN 62368-1
Data subject to change without notice
PRODUCT ATTRIBUTES
- Product Type: Case
- Product Family: RatiopacPRO
- Type: Case for Individual Electronic Components
- Rack Height: 4 U
- Height: 177 mm
- Usable Height: 156.8 mm
- Rack Width: 84 HP
- Width: 448.9 mm
- Usable Width: 432 mm
- Depth: 255.5 mm
- EMC Shielding: No (Retrofittable)
- Static Load: 25 kg
- Protection Rating: IP20
- Front Frame Construction: 19" Mounting Brackets; Horizontal Rails
- Cooling Option: No
- Complies With: IEC 60297-3-101; IEC 60297-3-102; IEEE 1101.1; IEEE 1101.10; IEEE 1101.11
- Package Quantity: 1
Resellers in your area
Below is a list of local resellers who currently have this item in stock:
Distributor | Quantity | Date in Stock | ||
---|---|---|---|---|
There is no information available. |
ADDITIONAL PRODUCT DETAILS
The nVent SCHROFF RatiopacPRO case provides electronics protection for 19" and individual electronic assemblies. This flexible and robust case is simple to convert from desktop to a 19" rack mount case and includes four different style options. This version of the case provides mounting brackets for assembly into a 19" rack.
Modifications (special colours or sizes).
Custom solutions (cut-outs in top cover, base plate or side panels).
Assembly service from 1 piece.
CERTIFICATIONS
Item(s) Delivered
Delivery of this product includes the following item(s):
Item | Description | Quantity | |
---|---|---|---|
1 | Side panel, AI, 2 mm, passivated | 2 | |
2 | Side plate, Al, 1 mm, visible surfaces powder-coated, RAL 9006 | 2 | |
3 | Rear trim, Al die-cast, powder-coated, RAL 7016 | 2 | |
3a | Front trim, Al die-cast, powder-coated, RAL 7016 | 4 | |
3c | 19" mounting bracket, Al diecast, powder-coated, RAL 7016 | 2 | |
4 | Horizontal rail, type H-LD, Al, visible surfaces powder coated, RAL 7016, assembled on front side bottom, for IEEE application | 1 | |
4a | Horizontal rail, type H-LD, Al, visible surfaces powder coated, RAL 7016 | 3 | |
11 | Top cover and base plate, Al, 1 mm, inner sides conductive, visible surfaces powder-coated, RAL 9006, with GND/earthing connections, base plate with honeycomb grid ventilation | 2 | |
12 | Case foot with anti-slip protection, UL 94 V‐0, PC black | 4 | |
13 | Fixing materials kit | 1 |
RESOURCES
Approval Agency Certificate
Catalog
Installation Manual / Instruction Sheet
*The price shown is the per piece price and does not include VAT. Depending on local conditions, packaging and freight charges might not be included. Where these charges should be part of the total price, they are included in the quote. The price given is a non-binding recommended retail price (RRP), which is the nVent list price. The final sales prices of local distributors may vary. Quotations requested or generated on SCHROFF.nVent.com are only valid for commercial customers (B2B). The lead time displayed above is an estimate for this item to be dispatched from an nVent Schroff facility. Transit delivery times are not included in this estimate, as transit time may vary, depending on delivery address, parcel dimensions, and other factors. Cut-outs and modifications placed in non-recommended areas ("collision detected") for configured products may be subject to additional engineering and/or design costs, which may increase initially quoted prices.