"MultipacPRO 19"" Chassis Basic Kit, 2 U, Depth 280 mm"
- For non-standardized assemblies (1 ... 5 U) and standardized assemblies (1, 2 U) conforming to IEC 60297-3-105
- Frame consists of two lateral parts and front/rear panel
- Material: aluminium
- Select further components (Accessories)
Data subject to change without notice
PRODUCT ATTRIBUTES
- Product Type: Subrack/Chassis
- Product Family: MultipacPRO
- Type: Configurable
- Rack Height: 2 U
- Usable Width: 403 mm
- Depth: 280 mm
- EMC Shielding: No (Retrofittable)
- Mounting: Rack
- Complies With: IEC 60297-3-100
Resellers in your area
Below is a list of local resellers who currently have this item in stock:
Distributor | Quantity | Date in Stock | ||
---|---|---|---|---|
There is no information available. |
ADDITIONAL PRODUCT DETAILS
Such a kit enables a customer to configure the 3 different top / bottom covers.
Please order mounting plate, cover and base plates, handles, telescopic slides separately.
Dimensions h = clear mounting height = H‐8.1 mm, b = clear mounting width = 403 mm.
CERTIFICATIONS
Item(s) Delivered
Delivery of this product includes the following item(s):
Item | Description | Quantity | |
---|---|---|---|
1 | Front panel Al extrusion, 3 mm; visible surface: clear anodized; surface finish: clear passivated | 1 | |
2 | Rear panel, Al, 2 mm, surface finish: clear passivated | 1 | |
3 | Side panel, Al extrusion, raw; with grooves for threaded insert (2 × 7 mm) | 2 | |
4 | Assembly kit | 1 |
RESOURCES
Approval Agency Certificate
Catalog
Installation Manual / Instruction Sheet
*The price shown is the per piece price and does not include VAT. Depending on local conditions, packaging and freight charges might not be included. Where these charges should be part of the total price, they are included in the quote. The price given is a non-binding recommended retail price (RRP), which is the nVent list price. The final sales prices of local distributors may vary. Quotations requested or generated on SCHROFF.nVent.com are only valid for commercial customers (B2B). The lead time displayed above is an estimate for this item to be dispatched from an nVent Schroff facility. Transit delivery times are not included in this estimate, as transit time may vary, depending on delivery address, parcel dimensions, and other factors. Cut-outs and modifications placed in non-recommended areas ("collision detected") for configured products may be subject to additional engineering and/or design costs, which may increase initially quoted prices.