Skip to main content

Please Select Your Country/Language Preferences

ATCA Front Panel, Plunger Style IEA Handle with Spring Loading, Stainless Steel

  • Front panel (reinforced with diecast endpiece), IEA handle with spring loading; includes handles, gasketing and fixing materials kit
More

Catalog #:

20818-160
Your price:
--
List price (RRP):
Distributor availability

PRODUCT ATTRIBUTES

  • Product Type: Front Panel

Resellers in your area

Below is a list of local resellers who currently have this item in stock:

Distributor Quantity Date in Stock Price
There is no information available.

Accessories

St front panel, not reinforced, with spring loading
ATCA IEA Handle Design Element
Catalog #: 20818-140

ADDITIONAL PRODUCT DETAILS

AdvancedTCA front panel for spring-loaded IEA handle (plunger or lever style) with die‐cast end piece in Al-Profile or stainles material.

CERTIFICATIONS

  • RoHS

Item(s) Delivered

Delivery of this product includes the following item(s):

Item Description Quantity
1 Front panel 1
2 Bottom IEA handle incl. bearing, spring-loaded (pre-mounted with transportation lock) 1
3 Die-cast end piece, alignment pin, M3 (20818-163) knurled screws 2
4 Top IEA handle incl. bearing, spring-loaded (pre-mounted with transportation lock) 1
5 EMC sealing, length 299 mm 1
6 Assembly kit and user manual 1

*The price shown is the per piece price and does not include VAT. Depending on local conditions, packaging and freight charges might not be included. Where these charges should be part of the total price, they are included in the quote. The price given is a non-binding recommended retail price (RRP), which is the nVent list price. The final sales prices of local distributors may vary. Quotations requested or generated on SCHROFF.nVent.com are only valid for commercial customers (B2B). The lead time displayed above is an estimate for this item to be dispatched from an nVent Schroff facility. Transit delivery times are not included in this estimate, as transit time may vary, depending on delivery address, parcel dimensions, and other factors. Cut-outs and modifications placed in non-recommended areas ("collision detected") for configured products may be subject to additional engineering and/or design costs, which may increase initially quoted prices.