Skip to main content

Please Select Your Country/Language Preferences

ATCA IEA Handle with Spring Loading, Plunger Style, Bottom

  • Configuration: Front panel with IEA handle, with spring loading
  • Microswitch activation
More

Catalog #:

20818-146
Your price:
--
List price (RRP):
Distributor availability

PRODUCT ATTRIBUTES

  • Product Type: Handle
  • Handle Type: IEA, Spring Loaded Plunger
  • Material: Steel
  • Color: Black

Resellers in your area

Below is a list of local resellers who currently have this item in stock:

Distributor Quantity Date in Stock
There is no information available.

Accessories

St front panel, reinforced, with spring loading
AdvancedTCA Front Panels, Plunger Style Handle
Catalog #: 31591-422
St front panel, reinforced, with spring loading
ATCA Front Panel, Al-Profile, Non-Reinforced with Spring Loading, Plunger Style, 8 U, 6 HP
Catalog #: 31596-575
ATCA Mesh Gasketing for Front Panel, Self-Adhesive
ATCA Mesh Gasketing for Front Panel, Self-Adhesive
Catalog #: 21596-376
St front panel, not reinforced, with spring loading
ATCA IEA Handle Design Element
Catalog #: 20818-140

ADDITIONAL PRODUCT DETAILS

IEA handle plunger style or lever style kits.

CERTIFICATIONS

  • RoHS

Item(s) Delivered

Delivery of this product includes the following item(s):

Item Description Quantity
1 ATCA IEA handle, pre-fitted handle with microswitch activation; when open, the spring loading of the IEA handle holds the handle open and thus facilitates insertion of the board 10

*The price shown is the per piece price and does not include VAT. Depending on local conditions, packaging and freight charges might not be included. Where these charges should be part of the total price, they are included in the quote. The price given is a non-binding recommended retail price (RRP), which is the nVent list price. The final sales prices of local distributors may vary. Quotations requested or generated on SCHROFF.nVent.com are only valid for commercial customers (B2B). The lead time displayed above is an estimate for this item to be dispatched from an nVent Schroff facility. Transit delivery times are not included in this estimate, as transit time may vary, depending on delivery address, parcel dimensions, and other factors. Cut-outs and modifications placed in non-recommended areas ("collision detected") for configured products may be subject to additional engineering and/or design costs, which may increase initially quoted prices.