Skip to main content

Please Select Your Country/Language Preferences

Labrack Slide Rail, 40 kg, 5 Pairs

  • For assembly on mobile 19" lab racks; with panel mounts alsoon stationary 19" lab racks
  • Static load‐carrying capacity 40 kg per pair
More

Catalog #:

20119-106
Your price:
--
List price (RRP):
--
Price per piece, excluding VAT*
Distributor availability

Data subject to change without notice

PRODUCT ATTRIBUTES

  • Product Type: Slide Rail
  • Product Family: Labrack
  • Static Load: 40 kg

Resellers in your area

Below is a list of local resellers who currently have this item in stock:

Distributor Quantity Date in Stock
There is no information available.

Recommended products

panel mounts for stationary 19inch labrack
Labrack 19" Panel/Slide Mount, 24 U
Catalog #: 20118-744
panel mounts for stationary 19inch labrack
Labrack 19" Panel/Slide Mount, 39 U
Catalog #: 20118-745

ADDITIONAL PRODUCT DETAILS

Labrack Slide Rail with 40 kg load capacity for mounting on the bare cabinet uprights or 19" panel/slide mounts. The slide rail supports shelf of heavy 19" Chassis.

Mounting angles are necessary for assembly on stationary 19" lab rack, please order them separately.

CERTIFICATIONS

  • RoHS

Item(s) Delivered

Delivery of this product includes the following item(s):

Item Description Quantity
1 Slide rail, St, 2 mm, zinc-plated 10

*The price shown is the per piece price and does not include VAT. Depending on local conditions, packaging and freight charges might not be included. Where these charges should be part of the total price, they are included in the quote. The price given is a non-binding recommended retail price (RRP), which is the nVent list price. The final sales prices of local distributors may vary. Quotations requested or generated on SCHROFF.nVent.com are only valid for commercial customers (B2B). The lead time displayed above is an estimate for this item to be dispatched from an nVent Schroff facility. Transit delivery times are not included in this estimate, as transit time may vary, depending on delivery address, parcel dimensions, and other factors. Cut-outs and modifications placed in non-recommended areas ("collision detected") for configured products may be subject to additional engineering and/or design costs, which may increase initially quoted prices.