Skip to main content

Please Select Your Country/Language Preferences

Labrack 19" Open Rack Stationary Base

  • Is generally chosen for test and measurement verticals
More

Catalog #:

20118-743
Your price:
--
List price (RRP):
--
Price per piece, excluding VAT*
Distributor availability

Data subject to change without notice

PRODUCT ATTRIBUTES

  • Product Type: Rack
  • Product Family: Labrack
  • Frame Material: Steel
  • Width: 600 mm
  • Depth: 710 mm
  • Static Load: 150 kg
  • Complies With: IEC 60297-3-100

Resellers in your area

Below is a list of local resellers who currently have this item in stock:

Distributor Quantity Date in Stock
There is no information available.

Accessories

adjustable feet
Labrack Adjustable Feet
Catalog #: 21190-571
c rail cable eye
Cable Eye for C-Rail, Steel, 120 x 45 mm
Catalog #: 20118-339
c rail cable eye
Cable Eye for C-Rail, Steel, 95 x 95 mm
Catalog #: 20118-340
c rail for stationary
Labrack C-Rail for 19" Stationary 24 U
Catalog #: 20118-461
c rail cable eye
Cable Eye for C-Rail, Steel, 40 x 75 mm
Catalog #: 20118-554
labrack 19 open rack
Labrack 19" Open Rack Uprights, 24 U
Catalog #: Com
labrack 19 open rack
Labrack 19" Open Rack Uprights, 39 U
Catalog #: 20118-742
panel mounts for stationary 19inch labrack
Labrack 19" Panel/Slide Mount, 24 U
Catalog #: 20118-744
panel mounts for stationary 19inch labrack
Labrack 19" Panel/Slide Mount, 39 U
Catalog #: 20118-745
19 equipment shelf
19" Equipment Shelf, 1 U, RAL 7035
Catalog #: 20118-783
19 equipment shelf
19" Equipment Shelf, 2 U, RAL 7035
Catalog #: 20118-785
Labrack slide rail 40 kg
Labrack Slide Rail, 40 kg, 1 Pair
Catalog #: 20119-080
Labrack slide rail 40 kg
Labrack Slide Rail, 40 kg, 5 Pairs
Catalog #: 20119-106
19 assembly kit M6
19" Assembly Kit M6, Screw, Washer, Nut; 50 pieces
Catalog #: 21101-809
19 assembly kit M6
19" Assembly Kit M6, Screw, Washer, Nut; 100 pieces
Catalog #: 21101-810
c rail for stationary 19 labrack
Labrack C-Rail for 19" Stationary 39 U
Catalog #: 22114-461

Recommended products

labrack 19 open rack
Labrack 19" Open Rack Uprights, 24 U
Catalog #: Com
labrack 19 open rack
Labrack 19" Open Rack Uprights, 39 U
Catalog #: 20118-742

ADDITIONAL PRODUCT DETAILS

The Labrack open frame 19" cabinet can have a mobile base as an option, generally chosen for test and measurement verticals.

Please order uprights separately.

The Labrack open frame 19" cabinet can have a stationary base as an option.

CERTIFICATIONS

  • RoHS

Item(s) Delivered

Delivery of this product includes the following item(s):

Item Description Quantity
1 Base/plinth, St, 2 mm, RAL 7035 1
2 Trim at top, St, 1.5 mm, RAL 7035 1
3 Assembly kit 1

*The price shown is the per piece price and does not include VAT. Depending on local conditions, packaging and freight charges might not be included. Where these charges should be part of the total price, they are included in the quote. The price given is a non-binding recommended retail price (RRP), which is the nVent list price. The final sales prices of local distributors may vary. Quotations requested or generated on SCHROFF.nVent.com are only valid for commercial customers (B2B). The lead time displayed above is an estimate for this item to be dispatched from an nVent Schroff facility. Transit delivery times are not included in this estimate, as transit time may vary, depending on delivery address, parcel dimensions, and other factors. Cut-outs and modifications placed in non-recommended areas ("collision detected") for configured products may be subject to additional engineering and/or design costs, which may increase initially quoted prices.