Skip to main content

Please Select Your Country/Language Preferences

19" Module Support Without strain Relief

  • For assembly of partial width front panels with SUB-D-, ST type 3 or FDDI cut-outs
  • Optional front panels Al, 2,5 mm, RAL 7035
  • Available in two versions: with or without strain relief rail
More

Catalog #:

20118-630
Your price:
--
List price (RRP):
Distributor availability

PRODUCT ATTRIBUTES

  • Product Type: Hardware Kit

Resellers in your area

Below is a list of local resellers who currently have this item in stock:

Distributor Quantity Date in Stock
There is no information available.

Accessories

Front panel, 3/6 U, unshielded, front assembly, for IEL, IET or type 2 trapezoid handle
19" Front Panel, Plain, 4 HP
Catalog #: 30118-328
Front panel, 3/6 U, unshielded, front assembly, for IEL, IET or type 2 trapezoid handle
19" Front Panel, Plain, 7 HP
Catalog #: 30118-329
Front panel, 3/6 U, unshielded, front assembly, for IEL, IET or type 2 trapezoid handle
19" Front Panel, Plain, 14 HP
Catalog #: 30118-330
Front panel, 3/6 U, unshielded, front assembly, for IEL, IET or type 2 trapezoid handle
19" Front Panel, Plain, 28 HP
Catalog #: 30118-331
19" Front Panel with SUB-D Cut-Out
19" Front Panel with SUB-D Cut-Out, 1x9-pin
Catalog #: 30118-332
19" Front Panel with SUB-D Cut-Out
19" Front Panel with SUB-D Cut-Out, 1x25-pin
Catalog #: 30118-334
19" Front Panel with SUB-D Cut-Out
19" Front Panel with SUB-D Cut-Out, 2x25-pin
Catalog #: 30118-335
19" Front Panel with SUB-D Cut-Out
19" Front Panel with SUB-D Cut-Out, 2x9-pin
Catalog #: 30118-336
19" Front Panel with SUB-D Cut-Out
19" Front Panel with SUB-D Cut-Out, 3x9-pin
Catalog #: 30118-338
Front Panel, FDDI Cut-Out
Front Panel With FDDI Cutouts, 3 U, 14 HP
Catalog #: 30118-339

ADDITIONAL PRODUCT DETAILS

Module support is needed for assembly of partial width front panels with SUB-D-, ST type 3 or FDDI cut-outs, with or without strain relief rail.

Please order front panel with / without cut-outs or quick release fastener separately.

Please order 19" assembly kit separately.

CERTIFICATIONS

  • RoHS

Item(s) Delivered

Delivery of this product includes the following item(s):

Item Description Quantity
1 19" module support, 3 U, Al 1
2 Threaded inserts with thread M2,5 2
3 Gland plate, St, 1 mm, RAL 7035 2
4 Assembly kit 1

*The price shown is the per piece price and does not include VAT. Depending on local conditions, packaging and freight charges might not be included. Where these charges should be part of the total price, they are included in the quote. The price given is a non-binding recommended retail price (RRP), which is the nVent list price. The final sales prices of local distributors may vary. Quotations requested or generated on SCHROFF.nVent.com are only valid for commercial customers (B2B). The lead time displayed above is an estimate for this item to be dispatched from an nVent Schroff facility. Transit delivery times are not included in this estimate, as transit time may vary, depending on delivery address, parcel dimensions, and other factors. Cut-outs and modifications placed in non-recommended areas ("collision detected") for configured products may be subject to additional engineering and/or design costs, which may increase initially quoted prices.