Skip to main content

Please Select Your Country/Language Preferences

Cable Eye for C-Rail, Steel, 95 x 95 mm

  • Cable eye for C-profile
More

Catalog #:

20118-340
Your price:
--
List price (RRP):
--
Price per piece, excluding VAT*
Distributor availability

Data subject to change without notice

PRODUCT ATTRIBUTES

  • Product Type: Cable Eye
  • Product Family: Labrack

Resellers in your area

Below is a list of local resellers who currently have this item in stock:

Distributor Quantity Date in Stock
There is no information available.

Recommended products

labrack 19 open rack
19" Labrack Mobile
Catalog #: 10117-498
c rail for stationary
Labrack C-Rail for 19" Stationary 24 U
Catalog #: 20118-461
assembly kit
Assembly Kit for Mounting Cable Eyes to C-Rail
Catalog #: 21101-596

ADDITIONAL PRODUCT DETAILS

Cable eyes can be attached to slide rails, cable panels, etc.

Please order assembly kit separately.

CERTIFICATIONS

  • RoHS

Item(s) Delivered

Delivery of this product includes the following item(s):

Item Description Quantity
1 Cable eye, round steel, 6 mm, zinc‐plated, with integrated anti‐rotation protection 4

*The price shown is the per piece price and does not include VAT. Depending on local conditions, packaging and freight charges might not be included. Where these charges should be part of the total price, they are included in the quote. The price given is a non-binding recommended retail price (RRP), which is the nVent list price. The final sales prices of local distributors may vary. Quotations requested or generated on SCHROFF.nVent.com are only valid for commercial customers (B2B). The lead time displayed above is an estimate for this item to be dispatched from an nVent Schroff facility. Transit delivery times are not included in this estimate, as transit time may vary, depending on delivery address, parcel dimensions, and other factors. Cut-outs and modifications placed in non-recommended areas ("collision detected") for configured products may be subject to additional engineering and/or design costs, which may increase initially quoted prices.