Skip to main content

Please Select Your Country/Language Preferences

Busbar With FASTON Connections, 2 Pole, E-Cu tin-Plated

  • Connections FASTON 6.3 x 0.8 mm
  • Can be sawn off to required length
  • Vertical current distribution in cabinet
More

Catalog #:

20100-008
Your price:
--
List price (RRP):
--
Price per piece, excluding VAT*
Distributor availability

Data subject to change without notice

PRODUCT ATTRIBUTES

  • Product Type: Busbar
  • Material: Copper
  • Finish: Tin Plated

Resellers in your area

Below is a list of local resellers who currently have this item in stock:

Distributor Quantity Date in Stock
There is no information available.

Accessories

mounting bracket
Insulating Block for Shortened Busbar, 1 or 2‐Pole
Catalog #: 20100-009
mounting bracket
Identification Label With Transparent Cover for Busbar
Catalog #: 20100-013
mounting bracket with insulating block for busbar 3 4 pole
Mounting Bracket With Insulating Block for Busbar 3, 4 Pole
Catalog #: 20100-019
insulating block for busbar
Insulating Block for Busbar 1 to 4 Pole
Catalog #: 20100-021
mounting bracket
Mounting Bracket for bus bar 1, 2‐Poles
Catalog #: 20100-028
20100-029.29.tif image
Mounting Bracket, for Cabinet Assembly for Busbar 1 to 4 Poles
Catalog #: 20100-029
mounting bracket
Mounting Bracket With Insulating Block for Busbar 1, 2 Poles
Catalog #: 20100-030
contact protection for busbar
Contact Protection for Busbar, 1 … 4 Pole
Catalog #: 60100-398
power connector
Power Connector 125 A for Busbar 1 ... 4 Pole
Catalog #: 60100-575

ADDITIONAL PRODUCT DETAILS

Schroff busbar is a metallic strip or bar, typically housed inside switchgear, panel boards, and busway enclosures for local high current power distribution.

CERTIFICATIONS

  • EAC
  • RoHS

Item(s) Delivered

Delivery of this product includes the following item(s):

Item Description Quantity
1 Insulating body for 2 inner conductors, length 1900 mm, PVC 1
3 Insulating block, glued in, PA 6, grey 2

*The price shown is the per piece price and does not include VAT. Depending on local conditions, packaging and freight charges might not be included. Where these charges should be part of the total price, they are included in the quote. The price given is a non-binding recommended retail price (RRP), which is the nVent list price. The final sales prices of local distributors may vary. Quotations requested or generated on SCHROFF.nVent.com are only valid for commercial customers (B2B). The lead time displayed above is an estimate for this item to be dispatched from an nVent Schroff facility. Transit delivery times are not included in this estimate, as transit time may vary, depending on delivery address, parcel dimensions, and other factors. Cut-outs and modifications placed in non-recommended areas ("collision detected") for configured products may be subject to additional engineering and/or design costs, which may increase initially quoted prices.