On Board Rack 3 U, 36 HP
- For mobile railway applications
- Suitable for ongoing vibrations, shock, high temperatures, and high humidity
- Suitable for 1, 2, or 3 U SNCF subracks (NF F61-005, CF 60-002)
- Rear side is equipped for standard connectors; crossbar can be custom-coded for the SNCF coding pins
- Crossbar with integrated cable channel
- Several racks can be stacked or fitted in rows
- Produced using a welding process, certified to EN 15085 (CL2)
- Stainless Steel welds passivated to prevent corrosion
Data subject to change without notice
PRODUCT ATTRIBUTES
- Product Type: Rack
- Product Family: On Board Rack
- Frame Material: Steel
- Rack Height: 3 U
- Rack Width: 36 HP
- Height: 156.7 mm
- Width: 252.65 mm
- Depth: 341.8 mm
- Static Load: 25 kg
- Complies With: SNCF NFF 61005; SNCF NFF 60002
Resellers in your area
Below is a list of local resellers who currently have this item in stock:
Distributor | Quantity | Date in Stock | ||
---|---|---|---|---|
There is no information available. |
ADDITIONAL PRODUCT DETAILS
Suitable for ongoing vibrations, shock, high temperatures, and high humidity.
CERTIFICATIONS
Item(s) Delivered
Delivery of this product includes the following item(s):
Item | Description | Quantity | |
---|---|---|---|
1 | Welded rack, St, stainless steel, passivated, 2 mm, rear middle crossbar | 1 |
RESOURCES
Data Sheet
*The price shown is the per piece price and does not include VAT. Depending on local conditions, packaging and freight charges might not be included. Where these charges should be part of the total price, they are included in the quote. The price given is a non-binding recommended retail price (RRP), which is the nVent list price. The final sales prices of local distributors may vary. Quotations requested or generated on SCHROFF.nVent.com are only valid for commercial customers (B2B). The lead time displayed above is an estimate for this item to be dispatched from an nVent Schroff facility. Transit delivery times are not included in this estimate, as transit time may vary, depending on delivery address, parcel dimensions, and other factors. Cut-outs and modifications placed in non-recommended areas ("collision detected") for configured products may be subject to additional engineering and/or design costs, which may increase initially quoted prices.