MTCA.0 System for 6 Single Mid-Size AMC Modules, MTCA.0, 1 U, 84 HP
- In accordance with PICMG MTCA.0 R1.0 specification
- 1 U, 19" subrack system for 6 Single Mid‐Size AdvancedMC modules, 1 Single Full‐Size MCH
- AC mains input (100 ... 240 VAC) on rear of case, embedded 400 W PSU, power management (PM EMMC) on backplane
- Hot-swap fan module with cooling unit manager (CU EMMC), airflow from right to left
- Air filter access from front
Data subject to change without notice
PRODUCT ATTRIBUTES
- Product Type: System
- Number of Slots: 6
- Type: 19" Rack Mount
- Backplane Type: MTCA.0 Star Topology, Scope Proposal
- Data Transfer: 40 GbE; PCIe Gen3
- Power per Slot: 50 W
- Input Voltage AC: 100 – 240 V
- Airflow Direction: Right to Left
- Rack Height: 1 U
- Power Supply Type: Open Frame
- Power Supply Included: Yes
- Rear I/O: No
- Complies With: PICMG MTCA.0 R2.0
- Depth: 301 mm
- Height: 44.45 mm
Resellers in your area
Below is a list of local resellers who currently have this item in stock:
Distributor | Quantity | Date in Stock | ||
---|---|---|---|---|
There is no information available. |
ADDITIONAL PRODUCT DETAILS
1 U MicroTCA System with horizontal card cage for Single Width AdvancedMC Modules. The chassis has an AC Power input in the rear and an integrated 400 W Power Supply. The PM EMMC (Power Module Enhanced Management Controller) is installed onto the rear of the Backplane.
Modified systems available on request.
Completely assembled, wired and tested.
CERTIFICATIONS
Item(s) Delivered
Delivery of this product includes the following item(s):
Item | Description | Quantity | |
---|---|---|---|
1 | MicroTCA system, St, black, RAL 9005, 1 U, 84 HP, 301 mm deep | 1 | |
2 | Slot for single mid-size AdvancedMC module, with guide rails, for horizontal board mounting | 6 | |
3 | Slot for single full-size AdvancedMC module, with guide rails, for horizontal board mounting | 1 | |
4 | Backplane, MTCA.0 topology, for 6 AdvancedMC modules and 1 MCH | 1 | |
5 | Hot-swap fan tray with cooling unit manager (CU EMMC) and 5 fans | 1 | |
6 | Fan tray, replaceable from front | 1 | |
7 | 400 W open frame PSU and power management (PM EMMC) on backplane | 1 |
RESOURCES
Catalog
Installation Manual / Instruction Sheet
*The price shown is the per piece price and does not include VAT. Depending on local conditions, packaging and freight charges might not be included. Where these charges should be part of the total price, they are included in the quote. The price given is a non-binding recommended retail price (RRP), which is the nVent list price. The final sales prices of local distributors may vary. Quotations requested or generated on SCHROFF.nVent.com are only valid for commercial customers (B2B). The lead time displayed above is an estimate for this item to be dispatched from an nVent Schroff facility. Transit delivery times are not included in this estimate, as transit time may vary, depending on delivery address, parcel dimensions, and other factors. Cut-outs and modifications placed in non-recommended areas ("collision detected") for configured products may be subject to additional engineering and/or design costs, which may increase initially quoted prices.