Skip to main content

Please Select Your Country/Language Preferences

Desktop Cases

Desktop cases and portable cases for 19” compatible or individual electronic components:

  • RatiopacPRO Style: The versatile stylish desktop case featuring a protective frame design, rubber strips with countless configuration options.
  • RatiopacPRO/ -Air: Our most flexible platform with variable dimensions in height, width and depth, optional with EMC shielding and advanced air cooling solution
  • PropacPRO: A robust case with front Alu die-cast frame with high shielding effectiveness
  • CompacPRO: A robust design alternative to PropacPRO with front and rear Alu die-cast frame for non-shielded applications
  • Comptec: Desgined to enclose 19” subracks, with optional fan trays and front panels

Discover THE  RatiopacPRO Style

 

Products | 640 results

RatiopacPRO Style, Front and Rear Trim Circulating, Standard Screwing, 3 U, 42 HP, 355,5 mm

  • Product Type: Case
  • Product Family: RatiopacPRO Style
  • Type: Case for Individual Electronic Components
  • Rack Height: 3 U
    • Height: 157 mm
    • Usable Height: 112.3 mm
    • Rack Width: 42 HP
    • Width: 247.5 mm
    • Usable Width: 213.9 mm
    • Depth: 418 mm
    • EMC Shielding: No (Retrofittable)
    • Static Load: 25 kg
    • Protection Rating: IP30
    • Front Frame Construction: Side Trim; Horizontal Rails
    • Cooling Option: Yes
    • Complies With: IEC 60297-3-101; IEC 60297-3-102; IEEE 1101.1; IEEE 1101.10; IEEE 1101.11
    • Package Quantity: 1
Catalog #:
24581-322

RatiopacPRO Style, Front and Rear Trim Circulating, Standard Screwing, 3 U, 63 HP, 235,5 mm

  • Product Type: Case
  • Product Family: RatiopacPRO Style
  • Type: Case for Individual Electronic Components
  • Rack Height: 3 U
    • Height: 157 mm
    • Usable Height: 112.3 mm
    • Rack Width: 63 HP
    • Width: 354.2 mm
    • Usable Width: 320.6 mm
    • Depth: 298 mm
    • EMC Shielding: No (Retrofittable)
    • Static Load: 25 kg
    • Protection Rating: IP30
    • Front Frame Construction: Side Trim; Horizontal Rails
    • Cooling Option: Yes
    • Complies With: IEC 60297-3-101; IEC 60297-3-102; IEEE 1101.1; IEEE 1101.10; IEEE 1101.11
    • Package Quantity: 1
Catalog #:
24581-330

RatiopacPRO Style, Front and Rear Trim Circulating, Standard Screwing, 3 U, 63 HP, 295,5 mm

  • Product Type: Case
  • Product Family: RatiopacPRO Style
  • Type: Case for Individual Electronic Components
  • Rack Height: 3 U
    • Height: 157 mm
    • Usable Height: 112.3 mm
    • Rack Width: 63 HP
    • Width: 354.2 mm
    • Usable Width: 320.6 mm
    • Depth: 354 mm
    • EMC Shielding: No (Retrofittable)
    • Static Load: 25 kg
    • Protection Rating: IP30
    • Front Frame Construction: Side Trim; Horizontal Rails
    • Cooling Option: Yes
    • Complies With: IEC 60297-3-101; IEC 60297-3-102; IEEE 1101.1; IEEE 1101.10; IEEE 1101.11
    • Package Quantity: 1
Catalog #:
24581-331

RatiopacPRO Style, Front and Rear Trim Circulating, Standard Screwing, 3 U, 63 HP, 355,5 mm

  • Product Type: Case
  • Product Family: RatiopacPRO Style
  • Type: Case for Individual Electronic Components
  • Rack Height: 3 U
    • Height: 157 mm
    • Usable Height: 112.3 mm
    • Rack Width: 63 HP
    • Width: 354.2 mm
    • Usable Width: 320.6 mm
    • Depth: 418 mm
    • EMC Shielding: No (Retrofittable)
    • Static Load: 25 kg
    • Protection Rating: IP30
    • Front Frame Construction: Side Trim; Horizontal Rails
    • Cooling Option: Yes
    • Complies With: IEC 60297-3-101; IEC 60297-3-102; IEEE 1101.1; IEEE 1101.10; IEEE 1101.11
    • Package Quantity: 1
Catalog #:
24581-332

RatiopacPRO Style, Front and Rear Trim Circulating, Standard Screwing, 3 U, 84 HP, 235,5 mm

  • Product Type: Case
  • Product Family: RatiopacPRO Style
  • Type: Case for Individual Electronic Components
  • Rack Height: 3 U
    • Height: 157 mm
    • Usable Height: 112.3 mm
    • Rack Width: 84 HP
    • Width: 460.9 mm
    • Usable Width: 427.3 mm
    • Depth: 298 mm
    • EMC Shielding: No (Retrofittable)
    • Static Load: 25 kg
    • Protection Rating: IP30
    • Front Frame Construction: Side Trim; Horizontal Rails
    • Cooling Option: Yes
    • Complies With: IEC 60297-3-101; IEC 60297-3-102; IEEE 1101.1; IEEE 1101.10; IEEE 1101.11
    • Package Quantity: 1
Catalog #:
24581-340

RatiopacPRO Style, Front and Rear Trim Circulating, Standard Screwing, 3 U, 84 HP, 295,5 mm

  • Product Type: Case
  • Product Family: RatiopacPRO Style
  • Type: Case for Individual Electronic Components
  • Rack Height: 3 U
    • Height: 157 mm
    • Usable Height: 112.3 mm
    • Rack Width: 84 HP
    • Width: 460.9 mm
    • Usable Width: 427.3 mm
    • Depth: 354 mm
    • EMC Shielding: No (Retrofittable)
    • Static Load: 25 kg
    • Protection Rating: IP30
    • Front Frame Construction: Side Trim; Horizontal Rails
    • Cooling Option: Yes
    • Complies With: IEC 60297-3-101; IEC 60297-3-102; IEEE 1101.1; IEEE 1101.10; IEEE 1101.11
    • Package Quantity: 1
Catalog #:
24581-341

RatiopacPRO Style, Front and Rear Trim Circulating, Standard Screwing, 3 U, 84 HP, 355,5 mm

  • Product Type: Case
  • Product Family: RatiopacPRO Style
  • Type: Case for Individual Electronic Components
  • Rack Height: 3 U
    • Height: 157 mm
    • Usable Height: 112.3 mm
    • Rack Width: 84 HP
    • Width: 460.9 mm
    • Usable Width: 427.3 mm
    • Depth: 418 mm
    • EMC Shielding: No (Retrofittable)
    • Static Load: 25 kg
    • Protection Rating: IP30
    • Front Frame Construction: Side Trim; Horizontal Rails
    • Cooling Option: Yes
    • Complies With: IEC 60297-3-101; IEC 60297-3-102; IEEE 1101.1; IEEE 1101.10; IEEE 1101.11
    • Package Quantity: 1
Catalog #:
24581-342

RatiopacPRO Style, Front and Rear Trim Circulating, Standard Screwing, 3 U, 84 HP, 415,5 mm

  • Product Type: Case
  • Product Family: RatiopacPRO Style
  • Type: Case for Individual Electronic Components
  • Rack Height: 3 U
    • Height: 157 mm
    • Usable Height: 112.3 mm
    • Rack Width: 84 HP
    • Width: 460.9 mm
    • Usable Width: 427.3 mm
    • Depth: 478 mm
    • EMC Shielding: No (Retrofittable)
    • Static Load: 25 kg
    • Protection Rating: IP30
    • Front Frame Construction: Side Trim; Horizontal Rails
    • Cooling Option: Yes
    • Complies With: IEC 60297-3-101; IEC 60297-3-102; IEEE 1101.1; IEEE 1101.10; IEEE 1101.11
    • Package Quantity: 1
Catalog #:
24581-343

RatiopacPRO Style, Front and Rear Trim Circulating, Standard Screwing, 4 U, 42 HP, 235,5 mm

  • Product Type: Case
  • Product Family: RatiopacPRO Style
  • Type: Case for Individual Electronic Components
  • Rack Height: 4 U
    • Height: 201 mm
    • Usable Height: 156.8 mm
    • Rack Width: 42 HP
    • Width: 247.5 mm
    • Usable Width: 213.9 mm
    • Depth: 298 mm
    • EMC Shielding: No (Retrofittable)
    • Static Load: 25 kg
    • Protection Rating: IP30
    • Front Frame Construction: Side Trim; Horizontal Rails
    • Cooling Option: Yes
    • Complies With: IEC 60297-3-101; IEC 60297-3-102; IEEE 1101.1; IEEE 1101.10; IEEE 1101.11
    • Package Quantity: 1
Catalog #:
24581-420

RatiopacPRO Style, Front and Rear Trim Circulating, Standard Screwing, 4 U, 42 HP, 295,5 mm

  • Product Type: Case
  • Product Family: RatiopacPRO Style
  • Type: Case for Individual Electronic Components
  • Rack Height: 4 U
    • Height: 201 mm
    • Usable Height: 156.8 mm
    • Rack Width: 42 HP
    • Width: 247.5 mm
    • Usable Width: 213.9 mm
    • Depth: 354 mm
    • EMC Shielding: No (Retrofittable)
    • Static Load: 25 kg
    • Protection Rating: IP30
    • Front Frame Construction: Side Trim; Horizontal Rails
    • Cooling Option: Yes
    • Complies With: IEC 60297-3-101; IEC 60297-3-102; IEEE 1101.1; IEEE 1101.10; IEEE 1101.11
    • Package Quantity: 1
Catalog #:
24581-421

RatiopacPRO Style, Front and Rear Trim Circulating, Standard Screwing, 4 U, 42 HP, 355,5 mm

  • Product Type: Case
  • Product Family: RatiopacPRO Style
  • Type: Case for Individual Electronic Components
  • Rack Height: 4 U
    • Height: 201 mm
    • Usable Height: 156.8 mm
    • Rack Width: 42 HP
    • Width: 247.5 mm
    • Usable Width: 213.9 mm
    • Depth: 418 mm
    • EMC Shielding: No (Retrofittable)
    • Static Load: 25 kg
    • Protection Rating: IP30
    • Front Frame Construction: Side Trim; Horizontal Rails
    • Cooling Option: Yes
    • Complies With: IEC 60297-3-101; IEC 60297-3-102; IEEE 1101.1; IEEE 1101.10; IEEE 1101.11
    • Package Quantity: 1
Catalog #:
24581-422

RatiopacPRO Style, Front and Rear Trim Circulating, Standard Screwing, 4 U, 63 HP, 235,5 mm

  • Product Type: Case
  • Product Family: RatiopacPRO Style
  • Type: Case for Individual Electronic Components
  • Rack Height: 4 U
    • Height: 201 mm
    • Usable Height: 156.8 mm
    • Rack Width: 63 HP
    • Width: 354.2 mm
    • Usable Width: 320.6 mm
    • Depth: 298 mm
    • EMC Shielding: No (Retrofittable)
    • Static Load: 25 kg
    • Protection Rating: IP30
    • Front Frame Construction: Side Trim; Horizontal Rails
    • Cooling Option: Yes
    • Complies With: IEC 60297-3-101; IEC 60297-3-102; IEEE 1101.1; IEEE 1101.10; IEEE 1101.11
    • Package Quantity: 1
Catalog #:
24581-430

RatiopacPRO Style, Front and Rear Trim Circulating, Standard Screwing, 4 U, 63 HP, 295,5 mm

  • Product Type: Case
  • Product Family: RatiopacPRO Style
  • Type: Case for Individual Electronic Components
  • Rack Height: 4 U
    • Height: 201 mm
    • Usable Height: 156.8 mm
    • Rack Width: 63 HP
    • Width: 354.2 mm
    • Usable Width: 320.6 mm
    • Depth: 354 mm
    • EMC Shielding: No (Retrofittable)
    • Static Load: 25 kg
    • Protection Rating: IP30
    • Front Frame Construction: Side Trim; Horizontal Rails
    • Cooling Option: Yes
    • Complies With: IEC 60297-3-101; IEC 60297-3-102; IEEE 1101.1; IEEE 1101.10; IEEE 1101.11
    • Package Quantity: 1
Catalog #:
24581-431

RatiopacPRO Style, Front and Rear Trim Circulating, Standard Screwing, 4 U, 63 HP, 355,5 mm

  • Product Type: Case
  • Product Family: RatiopacPRO Style
  • Type: Case for Individual Electronic Components
  • Rack Height: 4 U
    • Height: 201 mm
    • Usable Height: 156.8 mm
    • Rack Width: 63 HP
    • Width: 354.2 mm
    • Usable Width: 320.6 mm
    • Depth: 418 mm
    • EMC Shielding: No (Retrofittable)
    • Static Load: 25 kg
    • Protection Rating: IP30
    • Front Frame Construction: Side Trim; Horizontal Rails
    • Cooling Option: Yes
    • Complies With: IEC 60297-3-101; IEC 60297-3-102; IEEE 1101.1; IEEE 1101.10; IEEE 1101.11
    • Package Quantity: 1
Catalog #:
24581-432

RatiopacPRO Style, Front and Rear Trim Circulating, Standard Screwing, 4 U, 84 HP, 235,5 mm

  • Product Type: Case
  • Product Family: RatiopacPRO Style
  • Type: Case for Individual Electronic Components
  • Rack Height: 4 U
    • Height: 201 mm
    • Usable Height: 156.8 mm
    • Rack Width: 84 HP
    • Width: 460.9 mm
    • Usable Width: 427.3 mm
    • Depth: 298 mm
    • EMC Shielding: No (Retrofittable)
    • Static Load: 25 kg
    • Protection Rating: IP30
    • Front Frame Construction: Side Trim; Horizontal Rails
    • Cooling Option: Yes
    • Complies With: IEC 60297-3-101; IEC 60297-3-102; IEEE 1101.1; IEEE 1101.10; IEEE 1101.11
    • Package Quantity: 1
Catalog #:
24581-440

RatiopacPRO Style, Front and Rear Trim Circulating, Standard Screwing, 4 U, 84 HP, 295,5 mm

  • Product Type: Case
  • Product Family: RatiopacPRO Style
  • Type: Case for Individual Electronic Components
  • Rack Height: 4 U
    • Height: 201 mm
    • Usable Height: 156.8 mm
    • Rack Width: 84 HP
    • Width: 460.9 mm
    • Usable Width: 427.3 mm
    • Depth: 354 mm
    • EMC Shielding: No (Retrofittable)
    • Static Load: 25 kg
    • Protection Rating: IP30
    • Front Frame Construction: Side Trim; Horizontal Rails
    • Cooling Option: Yes
    • Complies With: IEC 60297-3-101; IEC 60297-3-102; IEEE 1101.1; IEEE 1101.10; IEEE 1101.11
    • Package Quantity: 1
Catalog #:
24581-441

RatiopacPRO Style, Front and Rear Trim Circulating, Standard Screwing, 4 U, 84 HP, 355,5 mm

  • Product Type: Case
  • Product Family: RatiopacPRO Style
  • Type: Case for Individual Electronic Components
  • Rack Height: 4 U
    • Height: 201 mm
    • Usable Height: 156.8 mm
    • Rack Width: 84 HP
    • Width: 460.9 mm
    • Usable Width: 427.3 mm
    • Depth: 418 mm
    • EMC Shielding: No (Retrofittable)
    • Static Load: 25 kg
    • Protection Rating: IP30
    • Front Frame Construction: Side Trim; Horizontal Rails
    • Cooling Option: Yes
    • Complies With: IEC 60297-3-101; IEC 60297-3-102; IEEE 1101.1; IEEE 1101.10; IEEE 1101.11
    • Package Quantity: 1
Catalog #:
24581-442

RatiopacPRO Style, Front and Rear Trim Circulating, Standard Screwing, 4 U, 84 HP, 415,5 mm

  • Product Type: Case
  • Product Family: RatiopacPRO Style
  • Type: Case for Individual Electronic Components
  • Rack Height: 4 U
    • Height: 201 mm
    • Usable Height: 156.8 mm
    • Rack Width: 84 HP
    • Width: 460.9 mm
    • Usable Width: 427.3 mm
    • Depth: 478 mm
    • EMC Shielding: No (Retrofittable)
    • Static Load: 25 kg
    • Protection Rating: IP30
    • Front Frame Construction: Side Trim; Horizontal Rails
    • Cooling Option: Yes
    • Complies With: IEC 60297-3-101; IEC 60297-3-102; IEEE 1101.1; IEEE 1101.10; IEEE 1101.11
    • Package Quantity: 1
Catalog #:
24581-443

RatiopacPRO Style, Front and Rear Trim, Screwless Front, 3 U, 28 HP, 235,5 mm

  • Product Type: Case
  • Product Family: RatiopacPRO Style
  • Type: Case for Individual Electronic Components
  • Rack Height: 3 U
    • Height: 157 mm
    • Usable Height: 112.3 mm
    • Rack Width: 28 HP
    • Width: 176.4 mm
    • Usable Width: 142.8 mm
    • Depth: 294 mm
    • EMC Shielding: No (Retrofittable)
    • Static Load: 25 kg
    • Protection Rating: IP30
    • Front Frame Construction: Side Trim; Horizontal Rails
    • Cooling Option: Yes
    • Complies With: IEC 60297-3-101; IEC 60297-3-102; IEEE 1101.1; IEEE 1101.10; IEEE 1101.11
    • Package Quantity: 1
Catalog #:
24582-314

RatiopacPRO Style, Front and Rear Trim, Screwless Front, 3 U, 28 HP, 295,5 mm

  • Product Type: Case
  • Product Family: RatiopacPRO Style
  • Type: Case for Individual Electronic Components
  • Rack Height: 3 U
    • Height: 157 mm
    • Usable Height: 112.3 mm
    • Rack Width: 28 HP
    • Width: 176.4 mm
    • Usable Width: 142.8 mm
    • Depth: 354 mm
    • EMC Shielding: No (Retrofittable)
    • Static Load: 25 kg
    • Protection Rating: IP30
    • Front Frame Construction: Side Trim; Horizontal Rails
    • Cooling Option: Yes
    • Complies With: IEC 60297-3-101; IEC 60297-3-102; IEEE 1101.1; IEEE 1101.10; IEEE 1101.11
    • Package Quantity: 1
Catalog #:
24582-315

RatiopacPRO Style, Front and Rear Trim, Screwless Front, 3 U, 42 HP, 235,5 mm

  • Product Type: Case
  • Product Family: RatiopacPRO Style
  • Type: Case for Individual Electronic Components
  • Rack Height: 3 U
    • Height: 157 mm
    • Usable Height: 112.3 mm
    • Rack Width: 42 HP
    • Width: 247.5 mm
    • Usable Width: 213.9 mm
    • Depth: 294 mm
    • EMC Shielding: No (Retrofittable)
    • Static Load: 25 kg
    • Protection Rating: IP30
    • Front Frame Construction: Side Trim; Horizontal Rails
    • Cooling Option: Yes
    • Complies With: IEC 60297-3-101; IEC 60297-3-102; IEEE 1101.1; IEEE 1101.10; IEEE 1101.11
    • Package Quantity: 1
Catalog #:
24582-324

RatiopacPRO Style, Front and Rear Trim, Screwless Front, 3 U, 42 HP, 295,5 mm

  • Product Type: Case
  • Product Family: RatiopacPRO Style
  • Type: Case for Individual Electronic Components
  • Rack Height: 3 U
    • Height: 157 mm
    • Usable Height: 112.3 mm
    • Rack Width: 42 HP
    • Width: 247.5 mm
    • Usable Width: 213.9 mm
    • Depth: 354 mm
    • EMC Shielding: No (Retrofittable)
    • Static Load: 25 kg
    • Protection Rating: IP30
    • Front Frame Construction: Side Trim; Horizontal Rails
    • Cooling Option: Yes
    • Complies With: IEC 60297-3-101; IEC 60297-3-102; IEEE 1101.1; IEEE 1101.10; IEEE 1101.11
    • Package Quantity: 1
Catalog #:
24582-325

RatiopacPRO Style, Front and Rear Trim, Screwless Front, 3 U, 42 HP, 355,5 mm

  • Product Type: Case
  • Product Family: RatiopacPRO Style
  • Type: Case for Individual Electronic Components
  • Rack Height: 3 U
    • Height: 157 mm
    • Usable Height: 112.3 mm
    • Rack Width: 42 HP
    • Width: 247.5 mm
    • Usable Width: 213.9 mm
    • Depth: 414 mm
    • EMC Shielding: No (Retrofittable)
    • Static Load: 25 kg
    • Protection Rating: IP30
    • Front Frame Construction: Side Trim; Horizontal Rails
    • Cooling Option: Yes
    • Complies With: IEC 60297-3-101; IEC 60297-3-102; IEEE 1101.1; IEEE 1101.10; IEEE 1101.11
    • Package Quantity: 1
Catalog #:
24582-326

RatiopacPRO Style, Front and Rear Trim, Screwless Front, 3 U, 63 HP, 235,5 mm

  • Product Type: Case
  • Product Family: RatiopacPRO Style
  • Type: Case for Individual Electronic Components
  • Rack Height: 3 U
    • Height: 157 mm
    • Usable Height: 112.3 mm
    • Rack Width: 63 HP
    • Width: 354.2 mm
    • Usable Width: 320.6 mm
    • Depth: 294 mm
    • EMC Shielding: No (Retrofittable)
    • Static Load: 25 kg
    • Protection Rating: IP30
    • Front Frame Construction: Side Trim; Horizontal Rails
    • Cooling Option: Yes
    • Complies With: IEC 60297-3-101; IEC 60297-3-102; IEEE 1101.1; IEEE 1101.10; IEEE 1101.11
    • Package Quantity: 1
Catalog #:
24582-334

RatiopacPRO Style, Front and Rear Trim, Screwless Front, 3 U, 63 HP, 295,5 mm

  • Product Type: Case
  • Product Family: RatiopacPRO Style
  • Type: Case for Individual Electronic Components
  • Rack Height: 3 U
    • Height: 157 mm
    • Usable Height: 112.3 mm
    • Rack Width: 63 HP
    • Width: 354.2 mm
    • Usable Width: 320.6 mm
    • Depth: 354 mm
    • EMC Shielding: No (Retrofittable)
    • Static Load: 25 kg
    • Protection Rating: IP30
    • Front Frame Construction: Side Trim; Horizontal Rails
    • Cooling Option: Yes
    • Complies With: IEC 60297-3-101; IEC 60297-3-102; IEEE 1101.1; IEEE 1101.10; IEEE 1101.11
    • Package Quantity: 1
Catalog #:
24582-335

RatiopacPRO Style, Front and Rear Trim, Screwless Front, 3 U, 63 HP, 355,5 mm

  • Product Type: Case
  • Product Family: RatiopacPRO Style
  • Type: Case for Individual Electronic Components
  • Rack Height: 3 U
    • Height: 157 mm
    • Usable Height: 112.3 mm
    • Rack Width: 63 HP
    • Width: 354.2 mm
    • Usable Width: 320.6 mm
    • Depth: 414 mm
    • EMC Shielding: No (Retrofittable)
    • Static Load: 25 kg
    • Protection Rating: IP30
    • Front Frame Construction: Side Trim; Horizontal Rails
    • Cooling Option: Yes
    • Complies With: IEC 60297-3-101; IEC 60297-3-102; IEEE 1101.1; IEEE 1101.10; IEEE 1101.11
    • Package Quantity: 1
Catalog #:
24582-336

RatiopacPRO Style, Front and Rear Trim, Screwless Front, 3 U, 84 HP, 235,5 mm

  • Product Type: Case
  • Product Family: RatiopacPRO Style
  • Type: Case for Individual Electronic Components
  • Rack Height: 3 U
    • Height: 157 mm
    • Usable Height: 112.3 mm
    • Rack Width: 84 HP
    • Width: 460.9 mm
    • Usable Width: 427.3 mm
    • Depth: 294 mm
    • EMC Shielding: No (Retrofittable)
    • Static Load: 25 kg
    • Protection Rating: IP30
    • Front Frame Construction: Side Trim; Horizontal Rails
    • Cooling Option: Yes
    • Complies With: IEC 60297-3-101; IEC 60297-3-102; IEEE 1101.1; IEEE 1101.10; IEEE 1101.11
    • Package Quantity: 1
Catalog #:
24582-344

RatiopacPRO Style, Front and Rear Trim, Screwless Front, 3 U, 84 HP, 295,5 mm

  • Product Type: Case
  • Product Family: RatiopacPRO Style
  • Type: Case for Individual Electronic Components
  • Rack Height: 3 U
    • Height: 157 mm
    • Usable Height: 112.3 mm
    • Rack Width: 84 HP
    • Width: 460.9 mm
    • Usable Width: 427.3 mm
    • Depth: 354 mm
    • EMC Shielding: No (Retrofittable)
    • Static Load: 25 kg
    • Protection Rating: IP30
    • Front Frame Construction: Side Trim; Horizontal Rails
    • Cooling Option: Yes
    • Complies With: IEC 60297-3-101; IEC 60297-3-102; IEEE 1101.1; IEEE 1101.10; IEEE 1101.11
    • Package Quantity: 1
Catalog #:
24582-345

RatiopacPRO Style, Front and Rear Trim, Screwless Front, 3 U, 84 HP, 355,5 mm

  • Product Type: Case
  • Product Family: RatiopacPRO Style
  • Type: Case for Individual Electronic Components
  • Rack Height: 3 U
    • Height: 157 mm
    • Usable Height: 112.3 mm
    • Rack Width: 84 HP
    • Width: 460.9 mm
    • Usable Width: 427.3 mm
    • Depth: 414 mm
    • EMC Shielding: No (Retrofittable)
    • Static Load: 25 kg
    • Protection Rating: IP30
    • Front Frame Construction: Side Trim; Horizontal Rails
    • Cooling Option: Yes
    • Complies With: IEC 60297-3-101; IEC 60297-3-102; IEEE 1101.1; IEEE 1101.10; IEEE 1101.11
    • Package Quantity: 1
Catalog #:
24582-346

RatiopacPRO Style, Front and Rear Trim, Screwless Front, 3 U, 84 HP, 415,5 mm

  • Product Type: Case
  • Product Family: RatiopacPRO Style
  • Type: Case for Individual Electronic Components
  • Rack Height: 3 U
    • Height: 157 mm
    • Usable Height: 112.3 mm
    • Rack Width: 84 HP
    • Width: 460.9 mm
    • Usable Width: 427.3 mm
    • Depth: 474 mm
    • EMC Shielding: No (Retrofittable)
    • Static Load: 25 kg
    • Protection Rating: IP30
    • Front Frame Construction: Side Trim; Horizontal Rails
    • Cooling Option: Yes
    • Complies With: IEC 60297-3-101; IEC 60297-3-102; IEEE 1101.1; IEEE 1101.10; IEEE 1101.11
    • Package Quantity: 1
Catalog #:
24582-347