Filter By
Filter By
Products | 63 results
VME64x Backplane, 6 U, 10 Slot With P0
- Product Type: Backplane
- Number of Slots: 10
- Rack Height: 6 U
- Backplane Type: VME64x with EDC
- System Slot: Slot 1 Left
- Slot Width: 4 HP
- Connector Type: DIN 41612, VME64x
- Power Connector Type: Power Bugs for M4 Cable Lugs
- Utility Connector Type: SMCQ, 12-pin
- Width: 201.8 mm
Catalog #:
23001-540
VME64x Backplane, 6 U, 10 Slot Without P0
- Product Type: Backplane
- Number of Slots: 10
- Rack Height: 6 U
- Backplane Type: VME64x with EDC
- System Slot: Slot 1 Left
- Slot Width: 4 HP
- Connector Type: DIN 41612, VME64x
- Power Connector Type: Power Bugs for M4 Cable Lugs
- Utility Connector Type: SMCQ, 12-pin
- Width: 201.8 mm
Catalog #:
23001-510
VME64x Backplane, 6 U, 11 Slot With P0
- Product Type: Backplane
- Number of Slots: 11
- Rack Height: 6 U
- Backplane Type: VME64x with EDC
- System Slot: Slot 1 Left
- Slot Width: 4 HP
- Connector Type: DIN 41612, VME64x
- Power Connector Type: Power Bugs for M4 Cable Lugs
- Utility Connector Type: SMCQ, 12-pin
- Width: 222 mm
Catalog #:
23001-541
VME64x Backplane, 6 U, 11 Slot Without P0
- Product Type: Backplane
- Number of Slots: 11
- Rack Height: 6 U
- Backplane Type: VME64x with EDC
- System Slot: Slot 1 Left
- Slot Width: 4 HP
- Connector Type: DIN 41612, VME64x
- Power Connector Type: Power Bugs for M4 Cable Lugs
- Utility Connector Type: SMCQ, 12-pin
- Width: 222 mm
Catalog #:
23001-511
VME64x Backplane, 6 U, 12 Slot With P0
- Product Type: Backplane
- Number of Slots: 12
- Rack Height: 6 U
- Backplane Type: VME64x with EDC
- System Slot: Slot 1 Left
- Slot Width: 4 HP
- Connector Type: DIN 41612, VME64x
- Power Connector Type: Power Bugs for M4 Cable Lugs
- Utility Connector Type: SMCQ, 12-pin
- Width: 242.4 mm
Catalog #:
23001-542
VME64x Backplane, 6 U, 12 Slot Without P0
- Product Type: Backplane
- Number of Slots: 12
- Rack Height: 6 U
- Backplane Type: VME64x with EDC
- System Slot: Slot 1 Left
- Slot Width: 4 HP
- Connector Type: DIN 41612, VME64x
- Power Connector Type: Power Bugs for M4 Cable Lugs
- Utility Connector Type: SMCQ, 12-pin
- Width: 242.4 mm
Catalog #:
23001-512
VME64x Backplane, 6 U, 15 Slot With P0
- Product Type: Backplane
- Number of Slots: 15
- Rack Height: 6 U
- Backplane Type: VME64x with EDC
- System Slot: Slot 1 Left
- Slot Width: 4 HP
- Connector Type: DIN 41612, VME64x
- Power Connector Type: Power Bugs for M4 Cable Lugs
- Utility Connector Type: SMCQ, 12-pin
- Width: 303.4 mm
Catalog #:
23001-545
VME64x Backplane, 6 U, 15 Slot Without P0
- Product Type: Backplane
- Number of Slots: 15
- Rack Height: 6 U
- Backplane Type: VME64x with EDC
- System Slot: Slot 1 Left
- Slot Width: 4 HP
- Connector Type: DIN 41612, VME64x
- Power Connector Type: Power Bugs for M4 Cable Lugs
- Utility Connector Type: SMCQ, 12-pin
- Width: 303.4 mm
Catalog #:
23001-515
VME64x Backplane, 6 U, 16 Slot With P0
- Product Type: Backplane
- Number of Slots: 16
- Rack Height: 6 U
- Backplane Type: VME64x with EDC
- System Slot: Slot 1 Left
- Slot Width: 4 HP
- Connector Type: DIN 41612, VME64x
- Power Connector Type: Power Bugs for M4 Cable Lugs
- Utility Connector Type: SMCQ, 12-pin
- Width: 323.7 mm
Catalog #:
23001-546
VME64x Backplane, 6 U, 16 Slot Without P0
- Product Type: Backplane
- Number of Slots: 16
- Rack Height: 6 U
- Backplane Type: VME64x with EDC
- System Slot: Slot 1 Left
- Slot Width: 4 HP
- Connector Type: DIN 41612, VME64x
- Power Connector Type: Power Bugs for M4 Cable Lugs
- Utility Connector Type: SMCQ, 12-pin
- Width: 323.7 mm
Catalog #:
23001-516
VME64x Backplane, 6 U, 2 Slot With P0
- Product Type: Backplane
- Number of Slots: 2
- Rack Height: 6 U
- Backplane Type: VME64x with EDC
- System Slot: Slot 1 Left
- Slot Width: 4 HP
- Connector Type: DIN 41612, VME64x
- Power Connector Type: Power Bugs for M4 Cable Lugs
- Utility Connector Type: SMCQ, 12-pin
- Width: 39.1 mm
Catalog #:
23001-532
VME64x Backplane, 6 U, 2 Slot Without P0
- Product Type: Backplane
- Number of Slots: 2
- Rack Height: 6 U
- Backplane Type: VME64x with EDC
- System Slot: Slot 1 Left
- Slot Width: 4 HP
- Connector Type: DIN 41612, VME64x
- Power Connector Type: Power Bugs for M4 Cable Lugs
- Utility Connector Type: SMCQ, 12-pin
- Width: 39.1 mm
Catalog #:
23001-502
VME64x Backplane, 6 U, 20 Slot With P0
- Product Type: Backplane
- Number of Slots: 20
- Rack Height: 6 U
- Backplane Type: VME64x with EDC
- System Slot: Slot 1 Left
- Slot Width: 4 HP
- Connector Type: DIN 41612, VME64x
- Power Connector Type: Power Bugs for M4 Cable Lugs
- Utility Connector Type: SMCQ, 12-pin
- Width: 405 mm
Catalog #:
23001-550
VME64x Backplane, 6 U, 20 Slot Without P0
- Product Type: Backplane
- Number of Slots: 20
- Rack Height: 6 U
- Backplane Type: VME64x with EDC
- System Slot: Slot 1 Left
- Slot Width: 4 HP
- Connector Type: DIN 41612, VME64x
- Power Connector Type: Power Bugs for M4 Cable Lugs
- Utility Connector Type: SMCQ, 12-pin
- Width: 405 mm
Catalog #:
23001-520
VME64x Backplane, 6 U, 21 Slot With P0
- Product Type: Backplane
- Number of Slots: 21
- Rack Height: 6 U
- Backplane Type: VME64x with EDC
- System Slot: Slot 1 Left
- Slot Width: 4 HP
- Connector Type: DIN 41612, VME64x
- Power Connector Type: Power Bugs for M4 Cable Lugs
- Utility Connector Type: SMCQ, 12-pin
- Width: 425.3 mm
Catalog #:
23001-551
VME64x Backplane, 6 U, 21 Slot Without P0
- Product Type: Backplane
- Number of Slots: 21
- Rack Height: 6 U
- Backplane Type: VME64x with EDC
- System Slot: Slot 1 Left
- Slot Width: 4 HP
- Connector Type: DIN 41612, VME64x
- Power Connector Type: Power Bugs for M4 Cable Lugs
- Utility Connector Type: SMCQ, 12-pin
- Width: 425.3 mm
Catalog #:
23001-521
VME64x Backplane, 6 U, 3 Slot With P0
- Product Type: Backplane
- Number of Slots: 3
- Rack Height: 6 U
- Backplane Type: VME64x with EDC
- System Slot: Slot 1 Left
- Slot Width: 4 HP
- Connector Type: DIN 41612, VME64x
- Power Connector Type: Power Bugs for M4 Cable Lugs
- Utility Connector Type: SMCQ, 12-pin
- Width: 59.5 mm
Catalog #:
23001-533
VME64x Backplane, 6 U, 3 Slot Without P0
- Product Type: Backplane
- Number of Slots: 3
- Rack Height: 6 U
- Backplane Type: VME64x with EDC
- System Slot: Slot 1 Left
- Slot Width: 4 HP
- Connector Type: DIN 41612, VME64x
- Power Connector Type: Power Bugs for M4 Cable Lugs
- Utility Connector Type: SMCQ, 12-pin
- Width: 59.5 mm
Catalog #:
23001-503
VME64x Backplane, 6 U, 4 Slot With P0
- Product Type: Backplane
- Number of Slots: 4
- Rack Height: 6 U
- Backplane Type: VME64x with EDC
- System Slot: Slot 1 Left
- Slot Width: 4 HP
- Connector Type: DIN 41612, VME64x
- Power Connector Type: Power Bugs for M4 Cable Lugs
- Utility Connector Type: SMCQ, 12-pin
- Width: 79.8 mm
Catalog #:
23001-534
VME64x Backplane, 6 U, 4 Slot Without P0
- Product Type: Backplane
- Number of Slots: 4
- Rack Height: 6 U
- Backplane Type: VME64x with EDC
- System Slot: Slot 1 Left
- Slot Width: 4 HP
- Connector Type: DIN 41612, VME64x
- Power Connector Type: Power Bugs for M4 Cable Lugs
- Utility Connector Type: SMCQ, 12-pin
- Width: 79.8 mm
Catalog #:
23001-504
VME64x Backplane, 6 U, 5 Slot With P0
- Product Type: Backplane
- Number of Slots: 5
- Rack Height: 6 U
- Backplane Type: VME64x with EDC
- System Slot: Slot 1 Left
- Slot Width: 4 HP
- Connector Type: DIN 41612, VME64x
- Power Connector Type: Power Bugs for M4 Cable Lugs
- Utility Connector Type: SMCQ, 12-pin
- Width: 100.2 mm
Catalog #:
23001-535
VME64x Backplane, 6 U, 5 Slot Without P0
- Product Type: Backplane
- Number of Slots: 5
- Rack Height: 6 U
- Backplane Type: VME64x with EDC
- System Slot: Slot 1 Left
- Slot Width: 4 HP
- Connector Type: DIN 41612, VME64x
- Power Connector Type: Power Bugs for M4 Cable Lugs
- Utility Connector Type: SMCQ, 12-pin
- Width: 100.2 mm
Catalog #:
23001-505
VME64x Backplane, 6 U, 6 Slot With P0
- Product Type: Backplane
- Number of Slots: 6
- Rack Height: 6 U
- Backplane Type: VME64x with EDC
- System Slot: Slot 1 Left
- Slot Width: 4 HP
- Connector Type: DIN 41612, VME64x
- Power Connector Type: Power Bugs for M4 Cable Lugs
- Utility Connector Type: SMCQ, 12-pin
- Width: 120.5 mm
Catalog #:
23001-536
VME64x Backplane, 6 U, 6 Slot Without P0
- Product Type: Backplane
- Number of Slots: 6
- Rack Height: 6 U
- Backplane Type: VME64x with EDC
- System Slot: Slot 1 Left
- Slot Width: 4 HP
- Connector Type: DIN 41612, VME64x
- Power Connector Type: Power Bugs for M4 Cable Lugs
- Utility Connector Type: SMCQ, 12-pin
- Width: 120.5 mm
Catalog #:
23001-506
VME64x Backplane, 6 U, 7 Slot With P0
- Product Type: Backplane
- Number of Slots: 7
- Rack Height: 6 U
- Backplane Type: VME64x with EDC
- System Slot: Slot 1 Left
- Slot Width: 4 HP
- Connector Type: DIN 41612, VME64x
- Power Connector Type: Power Bugs for M4 Cable Lugs
- Utility Connector Type: SMCQ, 12-pin
- Width: 140.8 mm
Catalog #:
23001-537
VME64x Backplane, 6 U, 7 Slot Without P0
- Product Type: Backplane
- Number of Slots: 7
- Rack Height: 6 U
- Backplane Type: VME64x with EDC
- System Slot: Slot 1 Left
- Slot Width: 4 HP
- Connector Type: DIN 41612, VME64x
- Power Connector Type: Power Bugs for M4 Cable Lugs
- Utility Connector Type: SMCQ, 12-pin
- Width: 140.8 mm
Catalog #:
23001-507
VME64x Backplane, 6 U, 8 Slot With P0
- Product Type: Backplane
- Number of Slots: 8
- Rack Height: 6 U
- Backplane Type: VME64x with EDC
- System Slot: Slot 1 Left
- Slot Width: 4 HP
- Connector Type: DIN 41612, VME64x
- Power Connector Type: Power Bugs for M4 Cable Lugs
- Utility Connector Type: SMCQ, 12-pin
- Width: 161.1 mm
Catalog #:
23001-538
VME64x Backplane, 6 U, 8 Slot Without P0
- Product Type: Backplane
- Number of Slots: 8
- Rack Height: 6 U
- Backplane Type: VME64x with EDC
- System Slot: Slot 1 Left
- Slot Width: 4 HP
- Connector Type: DIN 41612, VME64x
- Power Connector Type: Power Bugs for M4 Cable Lugs
- Utility Connector Type: SMCQ, 12-pin
- Width: 161.1 mm
Catalog #:
23001-508
VMEbus J1 Backplane EDC, 3 U, 1 Slot
- Product Type: Backplane
- Number of Slots: 1
- Rack Height: 3 U
- Backplane Type: VMEbus, J1, with EDC
- System Slot: Slot 1 Left
- Slot Width: 4 HP
- Connector Type: DIN 41612, C96
- Power Connector Type: Fastons 6.3 x 0.8 mm
- Height: 128.5 mm
- Width: 20.2 mm
Catalog #:
23001-001
VMEbus J1 Backplane EDC, 3 U, 10 Slots
- Product Type: Backplane
- Number of Slots: 10
- Rack Height: 3 U
- Backplane Type: VMEbus, J1, with EDC
- System Slot: Slot 1 Left
- Slot Width: 4 HP
- Connector Type: DIN 41612, C96
- Power Connector Type: Power Bugs for M4 Cable Lugs
- Utility Connector Type: SMCQ, 12-pin, 5-pin Header
- Height: 128.5 mm
- Width: 199.2 mm
Catalog #:
23001-010