Filter By
Filter By
Products | 3 results
PXI System With ATX PSU, 4 U, 8 slot, 44 HP
- Product Type: System
- Number of Slots: 8
- Type: Desktop
- Backplane Type: 3 U CompactPCI with PXIbus
- Data Transfer: 64-bit PCI Bus
- Power per Slot: 30 W
- Input Voltage AC: 100 – 240 V
- Airflow Direction: Bottom to Rear
- Rack Height: 4 U
- Power Supply Type: Open Frame
- Power Supply Included: Yes
- Rear I/O: No
- Complies With: PXISA PXI-1 R2.0
- Depth: 355 mm
Catalog #:
14579-008
PXI-Express System, 4 U, 8 Slot, 44 HP
- Product Type: System
- Number of Slots: 8
- Type: Desktop
- Backplane Type: PXI Express, 4 Link Configuration
- Data Transfer: PCIe Gen3
- Power per Slot: 50 W
- Input Voltage AC: 100 – 240 V
- Airflow Direction: Bottom to Rear
- Rack Height: 4 U
- Power Supply Type: Open Frame
- Power Supply Included: Yes
- Rear I/O: No
- Complies With: PXISA PXI-5 R1.1
- Depth: 315 mm
Catalog #:
14579-030
PXI‐Express System, 4 U, 18 Slot, 84 HP
- Product Type: System
- Number of Slots: 18
- Type: Desktop
- Backplane Type: PXI Express, 4 Link Configuration
- Data Transfer: PCIe Gen3
- Power per Slot: 50 W
- Input Voltage AC: 100 – 240 V
- Airflow Direction: Bottom to Rear
- Rack Height: 4 U
- Power Supply Type: Open Frame
- Power Supply Included: Yes
- Rear I/O: No
- Complies With: PXISA PXI-5 R1.1
- Depth: 355.3 mm
Catalog #:
14579-040