Skip to main content

Please Select Your Country/Language Preferences

PSU 19" AC/DC for MicroTCA, With Management (PM EMMC) Double Full‐Size

  • Double height full-size width
More

Catalog #:

11098-547
Your price:
--
List price (RRP):
--
Price per piece, excluding VAT*
Distributor availability

To add cut-outs, change color or see more options for 11098-547, click Customize below:

Customize

Data subject to change without notice

PRODUCT ATTRIBUTES

  • Product Type: Power Supply
  • Type: 19" Switched-Mode
  • Works With: MicroTCA Systems
  • Input Voltage AC: 90 – 264 V
  • Power: 600 W
  • Number of Output Voltages: 2
  • Voltage 1: 12 V
  • Current 1: 6.8 A
  • Voltage 2: 3.3 V
  • Current 2: 0.18 A
  • Rack Width: 6 HP
  • Depth: 186.65 mm
  • Height: 148.3 mm

Resellers in your area

Below is a list of local resellers who currently have this item in stock:

Distributor Quantity Date in Stock
There is no information available.

Accessories

Cable Schuko Plug - IEC
Mains Cable, SCHUKO/UTE to IEC C13, 2.5 m, Black
Catalog #: 62150-191
Cable Schuko Plug - IEC
Mains Cable, SCHUKO/UTE to IEC C13, Grey
Catalog #: 60103-131
mains cable
Mains Cable, SCHUKO/UTE to IEC C13-Angled, Grey
Catalog #: 60704-020
mains cable
Mains Cable, BS to IEC C13, 2.5 m, Black
Catalog #: 60103-137
mains cable
Mains Cable, USA to IEC C13, 2.5 m, Black
Catalog #: 60103-141
mains cable
Mains Cable, IEC C14 to C13, 2.5 m, Black
Catalog #: 60197-053

ADDITIONAL PRODUCT DETAILS

The MTCA PSU 600 is an exceptionally efficient power module (PM) for MicroTCA applications. This 600W power supply is the most efficient available in double-width full-size format. This PM's integrated management controller makes it ideally suited for use in complex communications systems running the latest generations of processors and an increased number of AMC modules. The MTCA PSU 600 provides the power required for 12 AMCs, 2 Cooling Units (CUs) and 2 MicroTCA Carrier Hubs (MCHs).

Output data for Ta = ‐25 ... 55 °C with forced cooling of 20 cfm.

CERTIFICATIONS

  • RoHS

Item(s) Delivered

Delivery of this product includes the following item(s):

Item Description Quantity
1 PSU for MicroTCA, height double (148.3 mm), width full-size (6 HP), depth 186.65 mm, connector MicroTCA Power, front panel with handle and EMC gasket (fitted) 1

*The price shown is the per piece price and does not include VAT. Depending on local conditions, packaging and freight charges might not be included. Where these charges should be part of the total price, they are included in the quote. The price given is a non-binding recommended retail price (RRP), which is the nVent list price. The final sales prices of local distributors may vary. Quotations requested or generated on SCHROFF.nVent.com are only valid for commercial customers (B2B). The lead time displayed above is an estimate for this item to be dispatched from an nVent Schroff facility. Transit delivery times are not included in this estimate, as transit time may vary, depending on delivery address, parcel dimensions, and other factors. Cut-outs and modifications placed in non-recommended areas ("collision detected") for configured products may be subject to additional engineering and/or design costs, which may increase initially quoted prices.