Skip to main content

Please Select Your Country/Language Preferences

Components for 19" Subracks and Chassis

Filter By

Filter By

Products | 636 results

Assembly Parts for Rugged Components, Countersunk Screw with Thread-locking Compound, M4 x 18

  • Product Type: Assembly Kit
  • Product Family: EuropacPRO
  • Type: Countersunk Screw
  • Works With: Subracks
    • Thread Size: M4
    • Length: 18 mm
    • Material: Stainless Steel
    • Package Quantity: 100
Catalog #:
24566-100

Assembly Parts for Rugged Components, Countersunk Screw with Thread-locking Compound, Torx, M4 x 10

  • Product Type: Assembly Kit
  • Product Family: EuropacPRO
  • Type: Countersunk Screw
  • Works With: Subracks
    • Thread Size: M4
    • Length: 10 mm
    • Material: Stainless Steel
    • Package Quantity: 100
Catalog #:
24566-106

Assembly Parts for Rugged Components, Countersunk Screw with Thread-locking Compound, Torx, M4 x 7

  • Product Type: Assembly Kit
  • Product Family: EuropacPRO
  • Type: Countersunk Screw
  • Works With: Subracks
    • Thread Size: M4
    • Length: 7 mm
    • Material: Stainless Steel
    • Package Quantity: 100
Catalog #:
24566-105

Assembly Parts for Rugged Components, Nut, Square, M4

  • Product Type: Assembly Kit
  • Product Family: EuropacPRO
  • Type: Square Nut
  • Works With: Subracks
    • Material: Stainless Steel
    • Package Quantity: 100
Catalog #:
24560-140

Assembly Parts for Rugged Components, Panhead Screw with Thread-locking Compound, Torx, M4 x 10

  • Product Type: Assembly Kit
  • Product Family: EuropacPRO
  • Type: Panhead Screw
  • Works With: Subracks
    • Thread Size: M4
    • Length: 10 mm
    • Material: Stainless Steel
    • Package Quantity: 100
Catalog #:
24566-103

Assembly Parts for Rugged Components, Panhead Screw with Thread-locking Compound, Torx, M4 x 8

  • Product Type: Assembly Kit
  • Product Family: EuropacPRO
  • Type: Panhead Screw
  • Works With: Subracks
    • Thread Size: M4
    • Length: 8 mm
    • Material: Stainless Steel
    • Package Quantity: 100
Catalog #:
24566-104

Assembly Parts for Rugged Components, Panhead Screw with Thread-locking Compound,Torx, M4 x 14

  • Product Type: Assembly Kit
  • Product Family: EuropacPRO
  • Type: Panhead Screw
  • Works With: Subracks
    • Thread Size: M4
    • Length: 14 mm
    • Material: Stainless Steel
    • Package Quantity: 100
Catalog #:
24566-102

Assembly Parts for Rugged Components, Screw, Countersunk, Torx, with Thread-locking Compound, M4 x 14

  • Product Type: Assembly Kit
  • Product Family: EuropacPRO
  • Type: Countersunk Screw
  • Works With: Subracks
    • Thread Size: M4
    • Length: 14 mm
    • Material: Stainless Steel
    • Package Quantity: 100
Catalog #:
24566-101

Assembly Tool for Front Panel Stainless Steel EMC Gasket

  • Product Type: Gasket Tool
  • Product Family: EuropacPRO; RatiopacPRO; RatiopacPRO AIR; CompacPRO; PropacPRO
  • Works With: Subracks; Cases
Catalog #:
24560-270

Assembly Tool for Horizontal Rails Stainless Steel EMC Gasket

  • Product Type: Gasket Tool
  • Product Family: EuropacPRO; RatiopacPRO; RatiopacPRO AIR; CompacPRO; PropacPRO
  • Works With: Subracks; Cases
Catalog #:
24560-271

Board Cage for Horizontal Board Installation, 3 U, 20 HP

  • Product Type: Mounting Kit
  • Product Family: EuropacPRO
  • Type: Horizontal Board Mounting
  • Works With: Subracks
    • Rack Height: 3 U
    • Rack Width: 20 HP
    • Package Quantity: 1
Catalog #:
24564-117

Board Cage for Horizontal Board Installation, 3 U, 20 HP, Front Rail With Long Lip

  • Product Type: Mounting Kit
  • Product Family: EuropacPRO
  • Type: Horizontal Board Mounting
  • Works With: Subracks
    • Rack Height: 3 U
    • Rack Width: 20 HP
    • Package Quantity: 1
Catalog #:
24564-118

Board Cage for Horizontal Board Installation, 4 U, 28 HP

  • Product Type: Mounting Kit
  • Product Family: EuropacPRO
  • Type: Horizontal Board Mounting
  • Works With: Subracks
    • Rack Height: 4 U
    • Rack Width: 28 HP
    • Package Quantity: 1
Catalog #:
24564-217

C-Profile Adaptor for Subracks Assembled into Cabinets, 175 mm

  • Product Type: Telescopic Slide
  • Product Family: EuropacPRO
  • Works With: Subracks
  • Depth: 175 mm
    • Package Quantity: 2
Catalog #:
24562-453

C-Profile Adaptor for Subracks Assembled into Cabinets, 235 mm

  • Product Type: Telescopic Slide
  • Product Family: EuropacPRO
  • Works With: Subracks
  • Depth: 235 mm
    • Package Quantity: 2
Catalog #:
24562-454

C-Profile Adaptor for Subracks Assembled into Cabinets, 295 mm

  • Product Type: Telescopic Slide
  • Product Family: EuropacPRO
  • Works With: Subracks
  • Depth: 295 mm
    • Package Quantity: 2
Catalog #:
24562-455

C-Profile Adaptor for Subracks Assembled into Cabinets, 355 mm

  • Product Type: Telescopic Slide
  • Product Family: EuropacPRO
  • Works With: Subracks
  • Depth: 355 mm
    • Package Quantity: 2
Catalog #:
24562-456

C-Profile Adaptor for Subracks Assembled into Cabinets, 415 mm

  • Product Type: Telescopic Slide
  • Product Family: EuropacPRO
  • Works With: Subracks
  • Depth: 415 mm
    • Package Quantity: 2
Catalog #:
24562-457

C-Profile Adaptor for Subracks Assembled into Cabinets, 475 mm

  • Product Type: Telescopic Slide
  • Product Family: EuropacPRO
  • Works With: Subracks
  • Depth: 475 mm
    • Package Quantity: 2
Catalog #:
24562-458

Combined Mounting Kit for Chassis, 20:62 HP

  • Product Type: Mounting Kit
  • Product Family: EuropacPRO
  • Type: Combined
  • Works With: Subracks
    • Rack Height: 6 U
    • Rack Width 1: 20 HP
    • Rack Width 2: 62 HP
    • Package Quantity: 1
Catalog #:
24562-420

Combined Mounting Kit for Chassis, 40:42 HP

  • Product Type: Mounting Kit
  • Product Family: EuropacPRO
  • Type: Combined
  • Works With: Subracks
    • Rack Height: 6 U
    • Rack Width 1: 40 HP
    • Rack Width 2: 42 HP
    • Package Quantity: 1
Catalog #:
24562-440

Combined Mounting Kit for Chassis, 42:40 HP

  • Product Type: Mounting Kit
  • Product Family: EuropacPRO
  • Type: Combined
  • Works With: Subracks
    • Rack Height: 6 U
    • Rack Width 1: 42 HP
    • Rack Width 2: 40 HP
    • Package Quantity: 1
Catalog #:
24562-442

Combined Mounting Kit for Chassis, 63:19 HP

  • Product Type: Mounting Kit
  • Product Family: EuropacPRO
  • Type: Combined
  • Works With: Subracks
    • Rack Height: 6 U
    • Rack Width 1: 63 HP
    • Rack Width 2: 19 HP
    • Package Quantity: 1
Catalog #:
24562-463

Combined Mounting Kit for Chassis, 84:0 HP

  • Product Type: Mounting Kit
  • Product Family: EuropacPRO
  • Type: Combined
  • Works With: Subracks
    • Rack Height: 6 U
    • Rack Width 1: 84 HP
    • Package Quantity: 1
Catalog #:
24562-484

Connecting Bracket, EuropacPRO

  • Product Type: Bracket
  • Product Family: EuropacPRO
  • Type: Connecting Bracket
  • Works With: Subracks
    • Rack Height: 1 U
    • Package Quantity: 4
Catalog #:
21101-954

Countersunk Screw, Torx, for Fixing Strips for Partial Width Mounting, M2.5×5 mm

  • Product Type: Screw
  • Product Family: EuropacPRO; RatiopacPRO; RatiopacPRO AIR; CompacPRO; PropacPRO; MultipacPRO
  • Type: Countersunk Screw
  • Works With: Subracks; Cases; Chassis
    • Package Quantity: 100
    • Thread Size: M2.5
    • Length: 5 mm
Catalog #:
24560-146

EMC Shielding Kit, Between Horizontal Rails, Stainless Steel, 20 HP

  • Product Type: Shielding Kit
  • Product Family: EuropacPRO
  • Works With: Subracks
  • Rack Width: 20 HP
    • Package Quantity: 1
    • Length: 107 mm
Catalog #:
24562-520

EMC Shielding Kit, Between Horizontal Rails, Stainless Steel, 28 HP

  • Product Type: Shielding Kit
  • Product Family: EuropacPRO
  • Works With: Subracks
  • Rack Width: 28 HP
    • Package Quantity: 1
    • Length: 147 mm
Catalog #:
24562-528

EMC Shielding Kit, Between Horizontal Rails, Stainless Steel, 40 HP

  • Product Type: Shielding Kit
  • Product Family: EuropacPRO
  • Works With: Subracks
  • Rack Width: 40 HP
    • Package Quantity: 1
    • Length: 208 mm
Catalog #:
24562-540

EMC Shielding Kit, Between Horizontal Rails, Stainless Steel, 42 HP

  • Product Type: Shielding Kit
  • Product Family: EuropacPRO
  • Works With: Subracks
  • Rack Width: 42 HP
    • Package Quantity: 1
    • Length: 218 mm
Catalog #:
24562-542