Filter By
Filter By
Products | 7 results
PSU 19" AC/DC for CompactPCI Serial, 3 U, 8 HP, 300 W
- Product Type: Power Supply
- Type: 19" Switched-Mode
- Works With: CompactPCI Serial Systems
- Input Voltage AC: 90 – 264 V
- Power: 300 W
- Number of Output Voltages: 2
- Voltage 1: 12 V
- Current 1: 25 A
- Voltage 2: 5 V
- Current 2: 2.5 A
- Rack Height: 3 U
- Rack Width: 8 HP
Catalog #:
11098-538
PSU 19" AC/DC for CompactPCI Serial, 3 U, 8 HP, 312 W
- Product Type: Power Supply
- Type: 19" Switched-Mode
- Works With: CompactPCI Systems
- Input Voltage AC: 90 – 264 V
- Power: 312 W
- Number of Output Voltages: 2
- Voltage 1: 12 V
- Current 1: 25 A
- Voltage 2: 5 V
- Current 2: 2.5 A
- Rack Height: 3 U
Catalog #:
13100-147
PSU 19" for CompactPCI, AC/DC, 6 U, 8 HP
- Product Type: Power Supply
- Type: 19" Switched-Mode
- Works With: CompactPCI and VME64x
- Input Voltage AC: 90 – 264 V
- Power: 500 W
- Number of Output Voltages: 4
- Voltage 1: 5 V
- Current 1: 50 A
- Voltage 2: 3.3 V
- Current 2: 60 A
- Voltage 3: 12 V
- Current 3: 12 A
- Voltage 4: -12 V
- Current 4: 4 A
- Rack Height: 6 U
- Rack Width: 8 HP
- Depth: 171.93 mm
Catalog #:
13100-145
PSU 19" for CompactPCI, AC/DC, 3 U, 300 W
- Product Type: Power Supply
- Type: 19" Switched-Mode
- Works With: CompactPCI Systems; VME64x Systems
- Input Voltage AC: 90 – 264 V
- Power: 300 W
- Number of Output Voltages: 4
- Voltage 1: 5 V
- Current 1: 40 A
- Voltage 2: 3.3 V
- Current 2: 40 A
- Voltage 3: 12 V
- Current 3: 10 A
- Voltage 4: -12 V
- Current 4: 2 A
- Rack Height: 3 U
- Rack Width: 8 HP
Catalog #:
13100-143
PSU 19" for CompactPCI, AC/DC, 3 U, 8 HP
- Product Type: Power Supply
- Type: 19" Switched-Mode
- Works With: CompactPCI and VME64x
- Input Voltage AC: 90 – 264 V
- Power: 250 W
- Number of Output Voltages: 4
- Voltage 1: 5 V
- Current 1: 40 A
- Voltage 2: 3.3 V
- Current 2: 40 A
- Voltage 3: 12 V
- Current 3: 5.5 A
- Voltage 4: -12 V
- Current 4: 2 A
- Rack Height: 3 U
- Rack Width: 8 HP
Catalog #:
13100-141
PSU 19" for CompactPCI, DC/DC, 3 U, 8 HP
- Product Type: Power Supply
- Type: 19" DC/DC Converter
- Works With: CompactPCI and VME64x
- Input Voltage DC: 36 – 75 V
- Power: 250 W
- Number of Output Voltages: 4
- Voltage 1: 5 V
- Current 1: 40 A
- Voltage 2: 3.3 V
- Current 2: 40 A
- Voltage 3: 12 V
- Current 3: 5.5 A
- Voltage 4: -12 V
- Current 4: 2 A
- Rack Height: 3 U
- Rack Width: 8 HP
- Depth: 171.93 mm
Catalog #:
13100-142
PSU 19" for CompactPCI, DC/DC, 6 U, 8 HP
- Product Type: Power Supply
- Type: 19" DC/DC Converter
- Works With: CompactPCI and VME64x
- Input Voltage DC: 36 – 72 V
- Power: 500 W
- Number of Output Voltages: 4
- Voltage 1: 5 V
- Current 1: 50 A
- Voltage 2: 3.3 V
- Current 2: 60 A
- Voltage 3: 12 V
- Current 3: 12 A
- Voltage 4: -12 V
- Current 4: 4 A
- Rack Height: 6 U
- Rack Width: 8 HP
Catalog #:
13100-146