Series C120

Grafik für Series C120 - Card Guide in Schroff - Europa, Mittlerer Osten, Afrika und Indien
+/- Zum Zoomen den Mauszeiger über das Bild halten
Artikelnummer: C120
Zur Produktgruppe
  • For sheet metal applications
  • Available in black only
  • Meets UL94V-2 requirement for flame resistance
  • Supports PCB thickness of 1.6 mm (.063 in) or 2.4 mm (.094 in)
  • Tool-less snap in mounting
  • Made from 10% graphite filled polycarbonate
  • Economical card guide
  • Length 101.4 mm (4.0 in) to 242.6 mm (9.5 in), 12.7 mm (0.5 in) increments

    Anwendungen:

    The Series C120 is an economical PCB retention solution for sheet metal applications. Molded from type 10% graphite filled polycarbonate, and meets the UL 94V-2 self extinguishing rating and can be used in environments up to 121C (250F) continuously. The C120 is also resistant to alkalines, weak acids, and common solvents.

    Installation:

    Two card guides are recommended, one at the top of the PCB and one at the bottom. The card guides features a snap-in tool-free design for secure and easy installation; no mounting hardware is necessary. An center mounting post is offered for card guide lengths 177.8 (7") or greater.

    Note:

    From time to time, nVent may modify its product specifications to be in conformity with applicable industry, military or other relevant standards. Unless otherwise mutually agreed in writing, cancelled or superseded military specifications may be certified to the latest or superseding specifications. Products manufactured in conformity with such specifications will be deemed fully compliant whether or not you have been notified of such modifications, even if different from the original specification or those referenced by the customer.

Lead Time:

  • Standard product available in as little as 8 weeks. For modified product contact AskSchroff@nVent.com or 1-800-451-8755
  • Wählen Sie die Produktspezifikationen aus, bevor Sie die Projektliste ändern oder hinzufügen oder ein Angebot anfordern.

    * Land / Region
    Preise und Verfügbarkeiten Preise und Verfügbarkeiten

    Technische Daten

    Material 10% graphite filled polycarbonate, meets UL 94V-2 rating