Series 125/126

Grafik für Series 125/126 - PCB Retainer in Schroff - Europa, Mittlerer Osten, Afrika und Indien
+/- Zum Zoomen den Mauszeiger über das Bild halten
Artikelnummer: 125/126
Zur Produktgruppe
  • Weight .48g/cm (.043 oz/in)
  • For sheet metal applications
  • Length 31.75 mm (1.25 in) to 311.15 mm (12.25 in), 24.5 mm (1.0 in) increments
  • Made from stainless steel
  • Supports PCB thickness of 1.6 mm (.063 in) or 2.4 mm (.094 in)
  • Spring based retention design
  • DSCC 85034

    Anwendungen:

    The Series 125/126 is an economical PCB retention solution for sheet metal applications. Constructed of rugged stainless steel, the independent spring design provides board retention for low shock and vibration applications.

    Installation:

    Two retainers are recommended, one at the top of the PCB board and one at the bottom. Retainers can be fixed to the sheet metal enclosure with screws or rivets. Coined edges then allow for smooth insertion and extraction and prevent PCB damage.

    Note:

    From time to time, nVent may modify its product specifications to be in conformity with applicable industry, military or other relevant standards. Unless otherwise mutually agreed in writing, cancelled or superseded military specifications may be certified to the latest or superseding specifications. Products manufactured in conformity with such specifications will be deemed fully compliant whether or not you have been notified of such modifications, even if different from the original specification or those referenced by the customer.

    Materials:

    See series datasheet for material, surface finish and associated specifications.

Lead Time:

  • Standard product available in as little as 8 weeks. For modified product contact AskSchroff@nVent.com or 1-800-854-7086
  • Wählen Sie die Produktspezifikationen aus, bevor Sie die Projektliste ändern oder hinzufügen oder ein Angebot anfordern.

    * Land / Region
    Preise und Verfügbarkeiten Preise und Verfügbarkeiten

    Technische Daten

    Spring Rate 60.4N/cm (34.5lbs/in) of deflection per spring finger