nVent SCHROFF logo
Imagen para PXI system, 4 U, 8 slot, 44 HP, with ATX power supply de Schroff - Norteamérica
Pase el ratón por encima de la imagen para ampliar o reducir (+/-)
Otras vistas

PXI system, 4 U, 8 slot, 44 HP, with ATX power supply

SKU:14579-008
  • PXI Express desktop chassis, 4 U, 44 HP
  • System for vertical boards; Front: 3 U, 160 mm deep
  • Heat dissipation to rear from below
  • ATX power supply 400 W, wide-range AC input with power switch on the back of the device
  • Backplane with clock switching internal / external
Descripción

Description:

3 / 4 U

Delivery Includes:

completely assembled, wired and tested

Capacity:

ATX

Rear I/O:

No

Maximum system bandwidth GB/s:

528

Note:

  • System in accordance with IEC 60297‐-3‐-101, ‐-102, ‐-103; IEEE 1101.1, 1101.10/11); Backplane, conforms to PICMG rev. 3.0 and PXI 2.0
  • Modified systems available on request
  • Specification:

    PXI

    Dimensions:

    Desktop

    Power per Slot:

    30

    Number of slots:

    8

    Number of PXI Express slots:

    0

    Number of hybrid slots:

    0

    Number of PXI slots:

    7

    El suministro incluye:

    Artículo Cantidad Descripción
    1 1 ratiopacPRO‐air case with handle, 4 HUE, 44 HP, 355 mm deep; shielded; perforated air entry/air exit openings in front and rear; tip-up feet
    2 8 Front slot; IEEE guide rails, incl. ESD clips (ESD clips assembled at bottom front), for vertical boards (3 U, 160 mm deep)
    3 1 Backplane for 3 U boards; 8  slot; 64 bit; system slot on the left; in accordance with PICMG Rev. 3.0 and PXI 2.0
    4 1 ATX power supply, 400 W, wide range input 100 ... 240 VAC; output: 3.3 V/ 28 A, 5 V/40 A, 12 V/12 A, -12 V/1 A; mounted fan
    5 1 Fan unit, 3 U; 1 fan with 170 m3/h (100 cfm)
    6 1 Mains switch
    7 1 AC input (IEC connector), line filter, fuse
    8 1 Voltage display
    9 1 Cable harness to connect all system components
    Datos Técnicos
    Número de catálogo
    14579-008
    Depth mm 355.0
    Number of slots 8
    Height U 4
    Width HP 44
    Number of fans 1
    Accesorios
    Artículo