nVent SCHROFF logo
Imagen para Varistar EMC, with fan top cover de Schroff - Norteamérica
Pase el ratón por encima de la imagen para ampliar o reducir (+/-)
Otras vistas

Varistar EMC, with fan top cover

SKU:10130-191
  • Shielding 60 dB at 1 GHz, 40 dB at 3 GHz (tested to IEC 61587‐3)
  • Base plate versions without cable ducting/with cable ducting
  • Type of protection IP 55
  • Static load‐carrying capacity 800 kg
  • Doors with 4‐point locking and screw‐fixed side panels
  • Base plate versions without cable ducting/with cable ducting
Descripción

Product family:

Varistar

Delivery Includes:

assembled

Note:

Further dimensions and version available on ServicePlus EMC. Please order base/plinth separately. For assembly of shelves and slide rails another pair of panel/slide mounts is necessary

Degree of protection:

IP 20 or NEMA 1

Shielding:

Yes

Door/rear panel:

Perforated front and rear door

Type:

Floor-standing cabinet

Load:

800 kg/ 1750 Ib static

Material:

Steel frame and steel cladding

Dynamic Load:

not tested

El suministro incluye:

Artículo Cantidad Descripción
1 1 Welded basic frame, Slim‐Line, St profile, RAL 7021, with conductive seal all‐around
2 4 Adjustable foot, assembled
3 1 Raised top cover, St, 1.5 mm, RAL 7021; fan top cover with 3 axial fans, 230 VAC, incl. cabling and GND/earthing; SCHUKO/UTE plug, cable length 2.5 m, IEC 60320‐C13 socket; assembly space for 3 further fans
4 1 Front door, St, inner surface AlZn, outside RAL 7035, 180° hinge, 4‐point locking, lever handle
5 1 Rear door, St, inner surface AlZn, outside RAL 7035, 180° hinge, 4‐point locking, lever handle
6 2 Side panel, screw‐fixed, St, inner surface AlZn, outside RAL 7035
7 1 Base plate with cable ducting, perforated, St, 1.5 mm, finish AlZn; cable entry to rear with conductive seal, 359 mm x 60 mm opening
8 2 19" panel/slide mount with EIA cut‐outs, AlZn, assembled at front, depth‐adjustable in 25 mm increments
9 1 GND/earthing kit, enclosed loose
Datos Técnicos
Número de catálogo
10130-191
Height U 42
Height mm 2000.0
Width mm 600.0
Depth mm 800.0
Colour RAL 7035
Material St
Shielding at 1 GHz 50 dB
Accesorios
Artículo
Thmbnail Image Castors with 2 locking, load-carrying capacity 400 kg, PS/St, PU 4 pieces, 2 locking, 2 non locking 23130-077
Thmbnail Image Lifting eye for top cover, PU 4 pieces 23130-072
Thmbnail Image DIN profile half cylinder, common locking, key type 333, for lever handle (1 key fits all locks) incl. 2 keys 25127-995