nVent SCHROFF logo
Imagen para Labrack, 19
Pase el ratón por encima de la imagen para ampliar o reducir (+/-)
Otras vistas

Labrack, 19" open rack, mobile

SKU:10117-498
  • Stationary load-carrying capacity 200 kg at a defined center of gravity in the center of the lab rack,Traglast 200 kg stationär, bei einer definierten Schwerpunktlage in der Mitte des Laborgestells
  • Recommended max. chassis depth 400 mm,Empfohlene max. Einschubtiefe 400 mm
Descripción

Product family:

Lab rack

Delivery Includes:

assembled

Degree of protection:

none

Shielding:

No

Type:

Open rack

Material:

Steel frame and no cladding

El suministro incluye:

Artículo Cantidad Descripción
1 1 19" frame, St, 2 mm, RAL 7035, with EIA cut‐outs
2 1 Mobile base/plinth, Al, die‐cast, RAL 7035
3 2 Castor, plastic (PA), with rubber insert
4 2 Locking castor, plastic (PA), with rubber insert
Datos Técnicos
Número de catálogo
10117-498
Depth mm 710.0
Height mm 1856.0
Width mm 600.0
Depth D mm 710.0
Height U 36
Accesorios
Artículo
Thmbnail Image 19" Equipment Support, 2 U, 1 piece 20119-257
Thmbnail Image Cable eye for C-profile, Perforation: 45 x 120 mm 20118-339
Thmbnail Image Cable eye for C-profile, Lochmaße: 75 X 40 mm 20118-554
Thmbnail Image Cable eye for C-profile, Lochmaße: 75 X 40 mm 20118-783
Thmbnail Image 19" assembly kit (screw, washer, nut), (50 × M6 x 16 screws, 50 × plastic washers, 50 × cage nuts) 21101-809
Thmbnail Image 19" equipment shelf, 2 U, Load-carrying capacity 10 kg, 1 piece 20118-785
Thmbnail Image 19" equipment shelf, 2 U, Load-carrying capacity 10 kg, 1 piece 20119-106
Thmbnail Image 19" assembly kit (screw, washer, nut), (100 × M6 x 16 screws, 100 × plastic washers, 100 × cage nuts) 21101-810
Thmbnail Image Cable eye for C-profile, Perforation: 95 x 95 mm 20118-340
Thmbnail Image Cable eye for C-profile, Perforation: 95 x 95 mm 20119-080