nVent SCHROFF logo
Imagen para MicroTCA.4 system, 9 U, 84 HP, for 12 double mid-size AMCs, White Rabbit, JSM slot de Schroff - Norteamérica
Pase el ratón por encima de la imagen para ampliar o reducir (+/-)
Front view
Otras vistas

MicroTCA.4 system, 9 U, 84 HP, for 12 double mid-size AMCs, White Rabbit, JSM slot

SKU:11850-027
  • Conforms to PICMG MTCA.4 R1.0 specification
  • 9 U, 84 HP system for 12 double mid-size AdvancedMC modules, 2 double full-size MCHs, and 4 double full-size power modules
  • 12 rear transition module pin positions for double mid-size RTMs
  • Backplane with dual star topology, direct connections for S-ATA / SAS, clock and trigger lines as per PICMG MTCA.4
  • Telecom and fabric clock topology as per PICMG AMC.0 R2.0
  • Supports White Rabbit synchronization
  • 2 hot-swap fan modules with cooling unit manager (CU EMMC), airflow from bottom front to top rear
  • Fan speeds for front and rear sections can be separately adjusted via the MCH
  • Separate JSM slot
Descripción

The system is designed for high-performance applications with a high level of availability, where redundancy of all components is required. The two redundant hot-swap fan modules with EMMC in push-pull configuration ensure that the front and rear slots are cooled perfectly. The fan speed is controlled independently for front and rear and is set via the MCH. The separate JSM slot prevents an AMC slot from being occupied by a JTAG module. Cable trays on the front and rear of the enclosure simplify cable management. The system can take up to four power modules to ensure a sufficient power supply for the application. The backplane features clock and trigger lines as per PICMG MTCA.4, as well as interlocks. It also provides direct connections for SAS/SATA and lines between the AMCs, as well as supporting White Rabbit for deterministic Ethernet.

Specification:

MicroTCA.4

Dimensions:

19" width

Number of slots:

12

Note:

Modified systems available on request

Delivery Includes:

completely assembled, wired and tested

El suministro incluye:

Artículo Cantidad Descripción
1 1 MicroTCA system, 9 U, 84 HP, 373 mm deep, zinc-plated
2 12 AdvancedMC module pin position, with guide rail, for vertical board mounting
3 6 RTM module pin position, with guide rail, for vertical board mounting
4 1 Backplane with dual star topology for 12 AdvancedMC modules, 2 MCHs, and 4 power modules
5 2 Hot-swap fan unit with cooling unit manager (CU EMMC) and 6 fans
6 1 Air filter, replaceable from front
Rear view
Rear view
Front view
Front view
Datos Técnicos
Número de catálogo
11850-027
Width HP 84
Height U 9
Depth mm 373.0
Transmission rate 40 Gbps
Accesorios
Artículo
Thmbnail Image MicroTCA power input module, single full-size, 12 V DC input, 80 A, with PM EMMC, non-redundant, without reverse polarity and overvoltage protection, 1 piece 21596-572
Thmbnail Image MicroTCA power input module, single full-size, 12 V DC input, 40 A, with PM EMMC, non-redundant, with reverse polarity and overvoltage protection, 1 piece 21596-571
Thmbnail Image Splitting kit, PU 5 pieces 20849-115
Thmbnail Image Module with ruggedized pull-handle mechanism, Double full-size, 6 HP, height 148.8 mm, 1 piece 21850-071
Thmbnail Image Module with ruggedized pull-handle mechanism, Double mid-size, 4 HP, height 148.8 mm, 1 piece 21850-070
Thmbnail Image Module with ruggedized pull-handle mechanism, Double compact, 3 HP, height 148.8 mm, 1 piece 21850-069
Thmbnail Image Air baffles for AdvancedMC filler modules, 1 piece Air baffles for AdvancedMC filler modules
Thmbnail Image 19" AC/DC switch-mode PSUs for MicroTCA, double full‐size, with power management (PM EMMC), 600 W, 1 piece 11098-547