nVent SCHROFF logo
Imagen para MicroTCA systems de Schroff - Norteamérica
Pase el ratón por encima de la imagen para ampliar o reducir (+/-)
Otras vistas

MicroTCA systems

  • AC mains input (100 ... 240 VAC) on rear of case, 400 W PSU built in, power management (PM EMMC) on backplane
  • In accordance with PICMG MTCA.0 R1.0 specification
  • Hot-swap fan module with cooling unit manager (CU EMMC), airflow from right to left
  • 1 U, 19" subrack system for 6 single mid‐size AdvancedMC modules, 1 single full‐size MCH
  • Air filter, swappable from front
  • 2 different backplane topologies to MTCA.0 and Scope (see backplane topology)

Approvals/certifications:

Approvals/certifications:

Descripción

Description:

MicroTCA.0 system 1 U, for 6 single mid-size AdvancedMC modules

Dimensions:

19" width
Artículos
Número de catálogo Topology [GbE] Depth mm Height mm Number of slots Transmission rate Height U Width HP
11850-024 MicroTCA.0 301.0 44.45 6 40 Gbps 1 84
11850-025 MicroTCA.0 301.0 44.45 6 40 Gbps 1 84