nVent SCHROFF logo
Imagen para CompacPRO, caja completa, no apantallado, escritorio de Schroff - Norteamérica
Pase el ratón por encima de la imagen para ampliar o reducir (+/-)

CompacPRO, caja completa, no apantallado, escritorio

  • Front and rear identical, depth-symmetrical construction
  • Side panel with integrated handle function
  • Highly robust based on the Aluminum construction
  • IP 20 in accordance with IEC 60529
  • CAD file download for free. For further information click "tab downloads"
  • GND / earthing connections in accordance with (please see catalog page 5.76)
  • Ventilation slots in rear panel
  • Ventilation slots in base plate
  • For backplane mounting with insulation strips
  • Desk-top case with pre-configured components in accordance with IEC 60297-3-101; prepared for 19" components such as plug-in units and euroboards

Approvals/certifications:

Descripción

Product family:

CompacPRO

EMC Shielding:

Unshielded

Application:

Desktop

Options:

Front Trim

Disposition:

Complete case

Type:

Case Kit
Artículos
Número de catálogo Depth D mm w For case height [U] Height U Width HP
14575-114 271.0 148.0 3 3 28
14575-115 331.0 148.0 3 3 28
14575-134 271.0 219.0 3 3 42
14575-135 331.0 219.0 3 3 42
14575-136 391.0 219.0 3 3 42
14575-154 271.0 326.0 3 3 63
14575-155 331.0 326.0 3 3 63
14575-156 391.0 326.0 3 3 63
14575-174 271.0 432.0 3 3 84
14575-175 331.0 432.0 3 3 84
14575-176 391.0 432.0 3 3 84
14575-178 511.0 432.0 3 3 84
14575-476 391.0 432.0 6 6 84
14575-477 451.0 432.0 6 6 84