nVent SCHROFF logo
Imagen para Kit EuropacPRO, diseño flexible, apantallado de Schroff - Norteamérica
Pase el ratón por encima de la imagen para ampliar o reducir (+/-)

Kit EuropacPRO, diseño flexible, apantallado

  • Rear horizontal rail for backplane mounting with insulation strip
  • Supplied as space-saving flat-pack
  • Modifications such as cutouts, different fininshes or dimensions availalble
  • EMC of approximately 40 dB at 1 GHz, 30 dB at 2 GHz, assuming that the front is covered with shielded front panels. Testing in accordance with VG 95373 part 15
  • IP 20, in accordance with IEC 60529
  • Aluminum construction
  • Internal and external dimensions in accordance with: IEC 60297-3-100, -101, IEEE 1101.1
  • Subrack with side panel type F ("flexible"), Front 19" bracket included, depth-adjustable 19" bracket sold separately
  • Horizontal rail type "light"
Descripción

Note:

Individual configuration: large variety of variants in height, width and depth; various guide rails for a wide variety of applications; Interior options; accessories and mounting material

Load:

Up to 11 kg

Shock/vibration:

< 2 g

Design:

EuropacPRO, Flexible

EMC Shielding:

Shielded

Type:

Subrack Kit
Artículos
Número de catálogo Height U Depth mm Depth D mm Depth D1 mm Width HP
24563-142 3 235.0 235.0 175/235 84
24563-143 3 295.0 295.0 175/235/295 84
24563-144 3 355.0 355.0 175/235/295 84
24563-145 3 415.0 415.0 175/235/295 84
24563-146 3 475.0 475.0 175/235/295 84
24563-442 6 235.0 235.0 175/235 84
24563-443 6 295.0 295.0 175/235/295 84
24563-444 6 355.0 355.0 175/235/295 84
24563-445 6 415.0 415.0 175/235/295 84
24563-446 6 475.0 475.0 175/235/295 84