nVent SCHROFF logo
Imagen para CPCI backplanes, system slot to right de Schroff - Norteamérica
Pase el ratón por encima de la imagen para ampliar o reducir (+/-)

CPCI backplanes, system slot to right

  • CompactPCI backplane with system slot to right, 3 and 6 U, 32 and 64 bit
  • Digital GND can be connected to/isolated from chassis GND by means of screws
  • Intelligent platform management bus (IPMB) connector to PICMG 2.9
  • Versions: 3 U 32-bit and 64-bit, 6 U 64-bit, with system slot right
  • Utility plug for status signals (SMCQ)
  • Backplanes up to 5 slot are 66 MHz capable, 6 to 8 slot backplanes are set for 33 MHz operation
  • Outstanding high-frequency noise suppression and very high MTBF values due to ceramic capacitors
  • Infeed of supply voltages via powerbugs (ring tag M4), FASTONs
  • V(I/O) adjustable to +3.3 V or +5 V
Descripción

Specification:

CompactPCI
Artículos
Número de catálogo Number of slots Width mm V I/O System slot Rear I/O Description Height U
23006-332 2 39.64 3.3 right yes, on P2 32-bit CompactPCI bus 3
23006-303 3 60.05 3.3 right yes, on P2 32-bit CompactPCI bus 3
23006-353 3 60.05 3.3 right no 64-bit CompactPCI bus 3
23006-334 4 80.28 3.3 right yes, on P2 32-bit CompactPCI bus 3
23006-354 4 80.28 3.3 right no 64-bit CompactPCI bus 3
23006-355 5 100.59 3.3 right no 64-bit CompactPCI bus 3
23006-336 6 121.01 3.3 right yes, on P2 32-bit CompactPCI bus 3
23006-337 7 141.24 3.3 right yes, on P2 32-bit CompactPCI bus 3
23006-300 8 161.56 3.3 right yes, on P2 32-bit CompactPCI bus 3
23006-358 8 161.56 3.3 right no 64-bit CompactPCI bus 3
23006-372 2 39.64 3.3 right no 64-bit CompactPCI bus 6
23006-373 3 60.05 3.3 right no 64-bit CompactPCI bus 6
23006-374 4 80.28 3.3 right no 64-bit CompactPCI bus 6
23006-375 5 100.59 3.3 right no 64-bit CompactPCI bus 6
23006-376 6 121.01 3.3 right no 64-bit CompactPCI bus 6
23006-377 7 141.24 3.3 right no 64-bit CompactPCI bus 6
23006-378 8 161.56 3.3 right yes, on P3..P5 64-bit CompactPCI bus 6
23006-812 2 39.64 5.0 right yes, on P2 32-bit CompactPCI bus 3
23006-813 3 60.05 5.0 right yes, on P2 32-bit CompactPCI bus 3
23006-814 4 80.28 5.0 right yes, on P2 32-bit CompactPCI bus 3
23006-815 5 100.59 5.0 right yes, on P2 32-bit CompactPCI bus 3
23006-816 6 121.01 5.0 right yes, on P2 32-bit CompactPCI bus 3
23006-817 7 141.24 5.0 right yes, on P2 32-bit CompactPCI bus 3
23006-818 8 161.56 5.0 right yes, on P2 32-bit CompactPCI bus 3
23006-833 3 60.05 5.0 right no 64-bit CompactPCI bus 3
23006-834 4 80.28 5.0 right no 64-bit CompactPCI bus 3
23006-835 5 100.59 5.0 right no 64-bit CompactPCI bus 3
23006-838 8 161.56 5.0 right no 64-bit CompactPCI bus 3
23006-862 2 39.64 5.0 right yes, on P3..P5 64-bit CompactPCI bus 6
23006-863 3 60.05 5.0 right yes, on P3..P5 64-bit CompactPCI bus 6
23006-864 4 80.28 5.0 right yes, on P3..P5 64-bit CompactPCI bus 6
23006-865 5 100.59 5.0 right yes, on P3..P5 64-bit CompactPCI bus 6
23006-866 6 121.01 5.0 right yes, on P3..P5 64-bit CompactPCI bus 6
23006-867 7 141.24 5.0 right yes, on P3..P5 64-bit CompactPCI bus 6
23006-868 8 161.56 5.0 right yes, on P3..P5 64-bit CompactPCI bus 6
23006-301 5 100.59 3.3 right yes, on P2 32-bit CompactPCI bus 3
23006-331 1 19.32 3.3 right yes, on P2 no bus lines 3
23006-811 1 19.32 5.0 right yes, on P2 no bus lines 3