Imagen para SCHUKO socket strip de Schroff - Norteamérica
Pase el ratón por encima de la imagen para ampliar o reducir (+/-)

SCHUKO socket strip

  • 400 V, 32 A (with 6 x 16 A fuse), 16 A (without fuse)
  • Socket strips with IEC sockets in accordance with IEC 60320 (C13 or C13/C19)
  • Vertical mounting
  • Socket strips can be rotated through all four directions (in 90° increments) during installation
  • Connecting cable 2 m, 3 phase, with connector plug in accordance with IEC 60309 (16 A or 32 A)
  • Mounting height 1 U

Approvals/certifications:

Approvals/certifications:

Approvals/certifications:

Descripción

Type:

Socket strip

Number of phases:

3

Output Sockets:

IEC C13/C19

Input Cable:

IEC 60309 connector
Artículos
Número de catálogo Depth mm Height mm Length mm Input Number of Sockets Height U
60110-283 44.0 44.0 947.5 400 VAC, 16 A 18 x IEC C13 1
60110-284 44.0 44.0 947.5 400 VAC, 16 A 18 x IEC C13, 6 x IEC C19 1
60110-285 44.0 44.0 1753.0 400 VAC, 32 A 24 x IEC C13 / 6 x IEC C19 1