Imagen para Kit de unidad enchufable tipo bastidor, no apantallado, sin perf de Schroff - Norteamérica
Pase el ratón por encima de la imagen para ampliar o reducir (+/-)
Otras vistas

Kit de unidad enchufable tipo bastidor, no apantallado, sin perforaciones, recorte trasero para conector individual

  • Rear panel with cut-out for single connector (conforms to EN 60603, DIN 41612, construction types: B, C, D, F, H, Q, R, S)
  • Extruded side panels right and left, with grooves for insertion of a printed circuit board (standard board position is on the left only)
  • Cover plate without perforation
Descripción

Surface:

Anodized

Assembly:

Screw on - Front Side

EMC Shielding:

Unshielded

Type:

Kits

Mechanical Shielding:

Component and Solder Side

Cooling:

None
Artículos
Número de catálogo Depth mm Description For case height Thickness mm Height U Width HP
24812-408 167.0 Rear panel with cut-out for single connector, cover plate without perforation 128.4 2.5 3 8
24812-410 167.0 Rear panel with cut-out for single connector, cover plate without perforation 128.4 2.5 3 10
24812-412 167.0 Rear panel with cut-out for single connector, cover plate without perforation 128.4 2.5 3 12
24812-414 167.0 Rear panel with cut-out for single connector, cover plate without perforation 128.4 2.5 3 14
24812-421 167.0 Rear panel with cut-out for single connector, cover plate without perforation 128.4 2.5 3 21
24812-428 167.0 Rear panel with cut-out for single connector, cover plate without perforation 128.4 2.5 3 28
24812-442 167.0 Rear panel with cut-out for single connector, cover plate without perforation 128.4 2.5 3 42
24812-908 167.0 Rear panel with cut-out for single connector, cover plate without perforation 261.8 2.5 6 8
24812-910 167.0 Rear panel with cut-out for single connector, cover plate without perforation 261.8 2.5 6 10
24812-912 167.0 Rear panel with cut-out for single connector, cover plate without perforation 261.8 2.5 6 12
24812-914 167.0 Rear panel with cut-out for single connector, cover plate without perforation 261.8 2.5 6 14
24812-921 167.0 Rear panel with cut-out for single connector, cover plate without perforation 261.8 2.5 6 21
24812-928 167.0 Rear panel with cut-out for single connector, cover plate without perforation 261.8 2.5 6 28
24812-942 167.0 Rear panel with cut-out for single connector, cover plate without perforation 261.8 2.5 6 42
24812-458 227.0 Rear panel with cut-out for single connector, cover plate without perforation 128.4 2.5 3 8
24812-460 227.0 Rear panel with cut-out for single connector, cover plate without perforation 128.4 2.5 3 10
24812-462 227.0 Rear panel with cut-out for single connector, cover plate without perforation 128.4 2.5 3 12
24812-464 227.0 Rear panel with cut-out for single connector, cover plate without perforation 128.4 2.5 3 14
24812-471 227.0 Rear panel with cut-out for single connector, cover plate without perforation 128.4 2.5 3 21
24812-478 227.0 Rear panel with cut-out for single connector, cover plate without perforation 128.4 2.5 3 28
24812-492 227.0 Rear panel with cut-out for single connector, cover plate without perforation 128.4 2.5 3 42
24812-958 227.0 Rear panel with cut-out for single connector, cover plate without perforation 261.8 2.5 6 8
24812-960 227.0 Rear panel with cut-out for single connector, cover plate without perforation 261.8 2.5 6 10
24812-962 227.0 Rear panel with cut-out for single connector, cover plate without perforation 261.8 2.5 6 12
24812-964 227.0 Rear panel with cut-out for single connector, cover plate without perforation 261.8 2.5 6 14
24812-971 227.0 Rear panel with cut-out for single connector, cover plate without perforation 261.8 2.5 6 21
24812-978 227.0 Rear panel with cut-out for single connector, cover plate without perforation 261.8 2.5 6 28
24812-992 227.0 Rear panel with cut-out for single connector, cover plate without perforation 261.8 2.5 6 42