nVent SCHROFF logo
Imagen para Frame-type plug-in units PRO, 3 U kits, front panel shielded, te de Schroff - Norteamérica
Pase el ratón por encima de la imagen para ampliar o reducir (+/-)
Otras vistas

Frame-type plug-in units PRO, 3 U kits, front panel shielded, textile gasket

  • Cover plate with perforation, for guide rails (airflow approx. 60 %); please order guide rails separately
  • Rear panel with cut-out for single connector (conforms to EN 60603, DIN 41612, construction types: B, C, D, F, H, Q, R, S)
  • Extruded side panels with groove to right and left, to insert a PCB (board position in accordance with standard in left side panel only)
Descripción

Surface:

Aluminum, Front Anodized - Rear Conductive

Assembly:

Screw on - Front Side

EMC Shielding:

Textile Gasket

Type:

Kits

Mechanical Shielding:

Component and Solder Side

Cooling:

Perforations
Artículos
Número de catálogo Depth mm For case height [U] Thickness mm Height U Width HP
24813-208 167.0 128.4 2.5 3 8
24813-210 167.0 128.4 2.5 3 10
24813-212 167.0 128.4 2.5 3 12
24813-214 167.0 128.4 2.5 3 14
24813-221 167.0 128.4 2.5 3 21
24813-228 167.0 128.4 2.5 3 28
24813-242 167.0 128.4 2.5 3 42
24813-708 167.0 261.8 2.5 6 8
24813-710 167.0 261.8 2.5 6 10
24813-712 167.0 261.8 2.5 6 12
24813-714 167.0 261.8 2.5 6 14
24813-721 167.0 261.8 2.5 6 21
24813-728 167.0 261.8 2.5 6 28
24813-742 167.0 261.8 2.5 6 42
24813-258 227.0 128.4 2.5 3 8
24813-260 227.0 128.4 2.5 3 10
24813-262 227.0 128.4 2.5 3 12
24813-264 227.0 128.4 2.5 3 14
24813-271 227.0 128.4 2.5 3 21
24813-278 227.0 128.4 2.5 3 28
24813-292 227.0 128.4 2.5 3 42
24813-758 227.0 261.8 2.5 6 8
24813-760 227.0 261.8 2.5 6 10
24813-762 227.0 261.8 2.5 6 12
24813-764 227.0 261.8 2.5 6 14
24813-771 227.0 261.8 2.5 6 21
24813-778 227.0 261.8 2.5 6 28
24813-792 227.0 261.8 2.5 6 42