Imagen para Kit de unidad enchufable, parte frontal anodizada y parte traser de Schroff - Norteamérica
Pase el ratón por encima de la imagen para ampliar o reducir (+/-)
Otras vistas

Kit de unidad enchufable, parte frontal anodizada y parte trasera cromada, apantallamiento mecánico en ambos lados, con maneta d

  • Usable connectors as per EN 60603 (DIN 41612): types B, C, D, F, H, R. Coding with a separate coding strip is not possible
  • Plug-in unit with extraction function
  • Coding with separate keying/coding strip is not possible
  • Where the shielding plate is used for the solder side, the PCB is offset to the right by 1 HP

Approvals/certifications:

Descripción

Note:

  • Keying/coding with separate keying/coding strip is not possible
  • Where the shielding plate is used for the solder side, the PCB is offset to the right by 1 HP
  • Specification:

    IEC 60297-3-101

    Surface:

    Al, Front Anodized, Rear Passivated

    Handle:

    Trapezoid, Static

    Assembly:

    Screw on - Front Side

    EMC Shielding:

    Unshielded

    Mechanical Shielding:

    Component and Solder Side

    Standard:

    VME
    Artículos
    Número de catálogo h For case height Thickness mm Other Height U Width HP
    20809-511 14.7 128.4 2.5 Mechanical shielding on component and solder side optional 3 5
    20809-512 19.8 128.4 2.5 Mechanical shielding on component and solder side optional 3 6
    20809-513 24.9 128.4 2.5 Mechanical shielding on component and solder side optional 3 7