nVent SCHROFF logo
Imagen para Front Panel,  front anodized and rear chromated, shieldable (textile), bottom hinged assembly de Schroff - Norteamérica
Pase el ratón por encima de la imagen para ampliar o reducir (+/-)
Otras vistas

Front Panel, front anodized and rear chromated, shieldable (textile), bottom hinged assembly

  • The usable width is not restricted
  • Mounts on horizontal rails
  • For subracks and cases, can be removed at 135° (subracks, RatiopacPRO and Propac cases)
  • Shielded, U front panel with textile EMC gasket
  • Suitable for subracks (europacPRO) and cases (ratiopacPRO, propacPRO, compacPRO)

Approvals/certifications:

Approvals/certifications:

Descripción

Note:

Front panel can be removed in opened position (> 135°)

Specification:

  • IEC 60297-3-101
  • IEEE 1101.1/10
  • Surface:

    Al, Front Anodized, Rear Etched

    Assembly:

    Hinged - Bottom

    EMC Shielding:

    Shieldable (Textile Gasket)

    Type:

    Individual Components

    Individual Component Type:

    Front Panels
    Artículos
    Número de catálogo Height U Height mm For case height [U] Width HP A B mm Thickness mm C D
    20848-608 3 128.4 128.4 28 141.9 127.0 2.5 - -
    20848-599 3 128.4 128.4 42 213.0 198.1 2.5 101.6 86.4
    20848-600 3 128.4 128.4 63 319.7 304.8 2.5 157.5 137.2
    20848-601 3 128.4 128.4 84 426.4 411.5 2.5 203.2 193.0
    20848-605 4 172.9 172.9 42 213.0 198.1 2.5 101.6 86.4
    20848-606 4 172.9 172.9 63 319.7 304.8 2.5 157.5 137.2
    20848-607 4 172.9 172.9 84 426.4 411.5 2.5 203.2 193.0
    20848-696 6 261.8 261.8 28 141.9 127.0 2.5 - -
    20848-602 6 261.8 261.8 42 213.0 198.1 2.5 101.6 86.4
    20848-603 6 261.8 261.8 63 319.7 304.8 2.5 157.5 137.2
    20848-604 6 261.8 261.8 84 426.4 411.5 2.5 203.2 193.0