Imagen para Air separation cover, front panel kit, for 600mm cabinet width, solid de Schroff - Norteamérica
Pase el ratón por encima de la imagen para ampliar o reducir (+/-)

Air separation cover, front panel kit, for 600mm cabinet width, solid

  • Covers prevent unwanted air short-circuits, i.e. unwanted mixing of warm exhaust air with cold inbound air
  • Network and server cabinets can be arranged side by side
  • Gaskets, UL 94 HF-1, -20 °C ... 100° C
  • For 19" plane fitted with recess (70, 145, 220 mm), suitable baffle plates are available
  • Covers solid
  • Air separation, covers for 600 mm wide cabinets with different installation depths
Descripción

Product family:

Varistar

Type:

Air buffles, separation covers
Artículos
Número de catálogo Height mm Description Height U For cabinet height
21130-600 2000.0 for 70 mm recessed 19" plane 42 42
21130-618 2000.0 for 145 mm recessed 19" plane 42 42
21130-622 2000.0 for 220 mm recessed 19" plane 42 42
21130-602 2200.0 for 70 mm recessed 19" plane 47 47
21130-619 2200.0 for 145 mm recessed 19" plane 47 47
21130-626 2200.0 for 220 mm recessed 19" plane 47 47
21130-734 2450.0 for 70 mm recessed 19" plane 52 52
21130-699 2450.0 for 145 mm recessed 19" plane 52 52
21130-837 2450.0 for 220 mm recessed 19" plane 52 52