Cerrar

Eurorack, 19" cabinet with front and rear door, RAL 7021/7035
- Colours: RAL 7021 or colour combination RAL 7021/ RAL 7035 (see specification table)
- Safety glass door (smoke gray) at front; steel door at rear
- 19" cut-outs in front and rear uprights
- Protection class IP 40
- Flush cladding parts
- Bolted frame, die-castings and aluminium profiles, with inset covers
- Static load-carrying capacity 400 kg
Descripción
Product family:
EurorackDelivery Includes:
assembledDegree of protection:
IP 40Shielding:
NoDoor/rear panel:
Glazed front door and plain rear doorType:
Floor-standing cabinetLoad:
400 kg/ 880 lb staticMaterial:
Aluminium frame and steel claddingArtículos
Número de catálogo | Depth mm | Height mm | Width mm | Depth D mm | Colour | Height U |
---|---|---|---|---|---|---|
10117-533 | 600.0 | 1798.0 | 600.0 | 600.0 | RAL 7035/RAL 7021 | 38 |
10117-534 | 600.0 | 2020.0 | 600.0 | 600.0 | RAL 7035/RAL 7021 | 43 |
10117-535 | 800.0 | 1798.0 | 600.0 | 800.0 | RAL 7035/RAL 7021 | 38 |
10117-536 | 800.0 | 2020.0 | 600.0 | 800.0 | RAL 7035/RAL 7021 | 43 |
10117-537 | 600.0 | 1798.0 | 600.0 | 600.0 | RAL 7021 | 38 |
10117-538 | 800.0 | 1798.0 | 600.0 | 800.0 | RAL 7021 | 38 |
10117-539 | 600.0 | 2020.0 | 600.0 | 600.0 | RAL 7021 | 43 |
10117-540 | 800.0 | 2020.0 | 600.0 | 800.0 | RAL 7021 | 43 |
Documentos