nVent SCHROFF logo
Imagen para Series 29 - PCB Tainer de Schroff - Norteamérica
Pase el ratón por encima de la imagen para ampliar o reducir (+/-)

Series 29

SKU:29
  • Length 127.0 mm (5.0 in) to 304.8 mm (12.0 in), 12.7 mm (0.5 in) increments
  • Cam and lobe based retention design
  • Available unplated or with silver, ebanol, copper, gold, nickel, zinc clear chromate, or zinc yellow chromate plating
  • For cold wall applications
  • Screw actuation
  • Supports PCB thickness of .64 mm (.025 in) to 3.36 mm (.132 in)
  • Constructed from beryllium copper or steel
  • Mounts to the board with standard rivets, eyelets or screws
  • Weight .97g/cm (.087 oz/in

Lead Time:

  • Standard product available in as little as 8 weeks. For modified product contact AskSchroff@nVent.com or 1-800-451-8755
  • Descripción

    APLICACIÓN:

    The Series 29 Lok Tainer is designed for enclosures with cold wall grooves and features a screw actuation, cam and lobe design for PBC retention in moderate shock and vibration environments.

    Installation:

    Two Lok Tainers are recommended, one at the top of the PCB board and one at the bottom (one left configured and the other right) and can be affixed to the board via rivets, eyelets or screws. The PCB assembly is then fitted into the cold wall channels and when the Lok Tainers are actuated they will clamp the PCB firmly to the cold wall to facilitate board retention and thermal transfer.

    Note:

    From time to time, nVent may modify its product specifications to be in conformity with applicable industry, military or other relevant standards. Unless otherwise mutually agreed in writing, cancelled or superseded military specifications may be certified to the latest or superseding specifications. Products manufactured in conformity with such specifications will be deemed fully compliant whether or not you have been notified of such modifications, even if different from the original specification or those referenced by the customer.

    Materials:

    See series datasheet for material, surface finish and associated specifications.
    Datos Técnicos
    Series 29
    Número de catálogo
    29
    Recommended Torque 17.7 N-cm (25 in-oz)
    No hay accesorios disponibles.