nVent SCHROFF logo
Imagen para MicroTCA.4 system, 7 / 9 U, 84 HP, for 12 double full-size AdvancedMC modules de Schroff - Norteamérica
Pase el ratón por encima de la imagen para ampliar o reducir (+/-)

MicroTCA.4 system, 7/9 U, 84 HP, for 12 double full-size AdvancedMC modules

  • Proven performance of data cables 3.125 Gb/s,Des performances éprouvées jusqu'à plus de 3.125Gbit/s,Bewährte Performance der Datenleitungen 3.125Gbit/s,Испытанные рабочие характеристики каналов передачи данных 3,125 Гбит/с
  • System monitoring via shelf management allows system resource administration and offers total board protection by electronic coding,La surveillance du système par le Shelf Management permet la gestion des composants du système et offre une protection efficace des cartes à l'aide du codage électronique,Systemüberwachung durch Shelf Management ermöglicht die Verwaltung der Systemressourcen und bietet perfekten Schutz der Boards durch elektronische Codierung,Система контроля Shelf Management управляет системными ресурсами и обеспечивает отличную защиту печатных плат за счет электронного кодирования
  • NEBS prepared, UL recognized,Système conçu en vue de l'homologation NEBS, reconnu UL,NEBS vorbereitet, UL recognized,Системы подготовлены для NEBS и признаны UL
  • Redundancy ensures highest failure safety,La redondance assure un niveau de fiabilité élevé,Redundanz sorgt für höchste Ausfallsicherheit,Резервирование обеспечивает высокую отказоустойчивость
  • Support for various interface protocols: Ethernet (PICMG 3.1), Infiniband (PICMG 3.2), Star Fabric (PICMG 3.3), PCI Express (PICMG 3.4), Rapid I/0 (PICMG 3.5),Prend en charge différents protocoles pour interfaces : Ethernet (PICMG 3.1), Infiniband (PICMG 3.2), Star Fabric (PICMG 3.3), PCI Express (PICMG 3.4), Rapid I/0 (PICMG 3.5),Unterstützung unterschiedlicher Protokolle für Schnittstellen: Ethernet (PICMG 3.1), Infiniband (PICMG 3.2), Star Fabric (PICMG 3.3), PCI-Express (PICMG 3.4), Rapid I/0 (PICMG 3.5),Поддержка различных протоколов для интерфейсов: Ethernet (PICMG 3.1); Infiniband (PICMG 3.2); Star Fabric (PICMG 3.3); PCI-Express (PICMG 3.4); Rapid I/0 (PICMG 3.5)
  • Optional fan speeds for front and rear sections can be separately adjusted via the MCH
  • 2 hot-swap fan modules with cooling unit manager (CU EMMC)
  • Air filter that can be changed on the front

Approvals/certifications:

Approvals/certifications:

Approvals/certifications:

Descripción

Specification:

MicroTCA.4

Dimensions:

19" width
Artículos
Número de catálogo Depth mm Number of slots Transmission rate Height U Width HP Air flow Topology [GbE]
11890-119 373.3 12 40 Gbps 7 84 Bottom to top CMS backplane topology
11890-152 373.3 12 40 Gbps 7 84 Bottom to top MicroTCA.4 backplane topology
11890-156 373.3 12 40 Gbps 9 84 Front to rear CMS backplane topology
11890-170 373.3 12 40 Gbps 9 84 Front to rear MicroTCA.4 backplane topology