nVent SCHROFF logo
Imagen para Module with pull handle mechanism, PICMG AMC.0 R2.0 de Schroff - Norteamérica
Pase el ratón por encima de la imagen para ampliar o reducir (+/-)

Module with pull handle mechanism, PICMG AMC.0 R2.0

  • Module conforms to Advanced MC standard
  • Fits in MicroTCA chassis or AdvancedMC carrier (e.g. cutaway, conventional or hybrid carrier)

Approvals/certifications:

Descripción

Artículos
Número de catálogo Width HP Height mm h Material
20849-127 3 73.8 60.8 Stainless steel
20849-128 4 73.8 60.8 Stainless steel
20849-129 6 73.8 60.8 Stainless steel
20849-130 3 148.8 135.8 Stainless steel
20849-131 4 148.8 135.8 Stainless steel
20849-132 6 148.8 135.8 Stainless steel
20849-312 3 73.8 60.8 Aluminium
20849-268 4 73.8 60.8 Aluminium
20849-270 6 73.8 60.8 Aluminium
20849-313 3 148.8 135.8 Aluminium
20849-269 4 148.8 135.8 Aluminium
20849-271 6 148.8 135.8 Aluminium