nVent SCHROFF logo
Image pour Series 107-50 à partir de Schroff | Europe, Moyen-Orient, Afrique et Inde
+ / - Survolez l’image pour zoomer

Series 107-50

Référence :107-50
  • Mechanical advantage 4.5 : 1
  • Designed for sheet metal chassis applications
  • PCB board thickness 1.6 mm (.063 in), 2.4 mm (.093 in), 3.2 mm (.125 in)
  • Constructed from aluminum
  • Provides insertion and extraction assistance
  • Available with black anodized or clear chem film finish

Lead Time:

  • Standard product available in 4-6 weeks. For modified product contact AskSchroff@nVent.com or 1-800-854-7086
  • Description

    Applications:

    The Series 107-50 provides 4.5 : 1 mechanical advantage for insertion and extraction of printed circuit boards with high density connector contact and multiple connectors. Designed for sheet metal enclosures that have a "U" channel for actuation. Constructed from 6061-T6 aluminum alloy, the series 107-50 is ideal for severe applications.

    Installation:

    Affixed to the PCB with a single roll pin. Roll pin can be pre-assembled into the extractor upon request. Two extractors are recommended for PCBs taller than 127 mm (5.0 in).

    Note:

    From time to time, nVent may modify its product specifications to be in conformity with applicable industry, military or other relevant standards. Unless otherwise mutually agreed in writing, cancelled or superseded military specifications may be certified to the latest or superseding specifications. Products manufactured in conformity with such specifications will be deemed fully compliant whether or not you have been notified of such modifications, even if different from the original specification or those referenced by the customer.
    Données techniques
    Series 107-50
    Référence catalogue
    107-50
    Matière Aluminum alloy 6061-T6
    Roll Pin Stainless steel, passivated
    Aucun accessoire disponible.