nVent SCHROFF logo
Image pour Series 127 à partir de Schroff | Europe, Moyen-Orient, Afrique et Inde
+ / - Survolez l’image pour zoomer

Series 127

Référence :127
  • Length 127.0 mm (5.0 in) to 304.8 mm (12.0 in), 12.7 mm (0.5 in) increments
  • For sheet metal applications
  • Supports PCB thickness of .64 mm (.025 in) to 3.36 mm (.132 in)
  • DSCC 88052
  • Constructed from beryllium copper or steel
  • Available unplated or with silver, ebanol, copper, gold, nickel, zinc clear chromate, or zinc yellow chromate plating
  • Screw Actuation
  • Weight 1.29g/cm (.116 oz/in)
  • Cam and lobe based retention design

Lead Time:

  • Standard product available in as little as 8 weeks. For modified product contact AskSchroff@nVent.com or 1-800-451-8755
  • Description

    Applications:

    The Series 127 Lok Tainer is designed for sheet metal enclosures and features a screw actuation, cam and lobe design for PBC retention in moderate shock and vibration environments.

    Installation:

    Two Lok Tainers are recommended, one at the top of the PCB board and one at the bottom (one left configured and the other right) and can be affixed to the chassis via screws or rivets. An optional flange is offered when the Series 127 Lok Tainer is used with Series 71 extractors.

    Note:

    From time to time, nVent may modify its product specifications to be in conformity with applicable industry, military or other relevant standards. Unless otherwise mutually agreed in writing, cancelled or superseded military specifications may be certified to the latest or superseding specifications. Products manufactured in conformity with such specifications will be deemed fully compliant whether or not you have been notified of such modifications, even if different from the original specification or those referenced by the customer.

    Materials:

    See series datasheet for material, surface finish and associated specifications.
    Données techniques
    Series 127
    Référence catalogue
    127
    Recommended Torque 17.7 N-cm (25 in-oz)
    Aucun accessoire disponible.