nVent SCHROFF logo
Image pour Series 255 - Card Lok Retainer à partir de Schroff | Europe, Moyen-Orient, Afrique et Inde
+ / - Survolez l’image pour zoomer

Series 255

Référence :255
  • Screw actuated
  • 3 segment, non-shafted design
  • Length 96.5 mm (3.80 in) to 325 mm (12.80 in), 12.7 mm (0.5 in) increments
  • Min expansion 15.24 mm (.600 in)
  • Flexible mounting options
  • Available with gold chem film, clear chem film, black anodized, hard black anodized, or electroless nickel plating
  • Weight 4.74 g/cm (.425 oz/in)
  • Profile 12.70 mm (.500 in) x 11.68 mm (.460 in)
  • DSCC CID 59590
  • For cold wall applications

Order Information:

  • For customized products contact AskSchroff@nVent.com or 1-800-854-7086. Please provide drawing, quality clauses, and purchase order requirements.
  • Description

    Designed to retain PCBs in rugged, heavy shock and high vibration environments commonly found in Military and Defense and commercial aerospace systems.  In additional to PCB retention, Card and Wedge Loks also aid in thermal transfer from the PCB to the cold wall via conduction, by improving the interface between the PCB and the chassis rail.  

    Applications:

    The Series 255 features a larger profile and is better suited to accommodate heavier Board Module Assemblies.

    Note:

    From time to time, nVent may modify its product specifications to be in conformity with applicable industry, military or other relevant standards. Unless otherwise mutually agreed in writing, cancelled or superseded military specifications may be certified to the latest or superseding specifications. Products manufactured in conformity with such specifications will be deemed fully compliant whether or not you have been notified of such modifications, even if different from the original specification or those referenced by the customer.
    Données techniques
    Series 255
    Référence catalogue
    255
    Recommended Gap Width PCB + 13.33 mm (.525 in)
    Recommended Torque 350 N-cm (31 in-lbs), with "L" option 407 N-cm (36 in-lbs)
    Aucun accessoire disponible.